تجاوز إلى المحتوى الرئيسي
Logo print

Mallia Senses - 2 gang single pole switched socket outlets - with USB A+C 27W charger - Dark Bronze

Mallia Senses LEGRAND

Mallia Senses - 2 gang single pole switched socket outlets - with USB A+C 27W charger - Dark Bronze

REF. 281137DB EAN. 3414972425704

The double switched socket outlet allows to supply power to an electric or electronic device. The twin C and A Types USB chargers allow to conveniently charge electronic devices fast.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model British Standard
Concurrently switching neutral conductor No
Number of active contacts (square) 2
With complemantary luminous signal No
Number of ports USB-A 1
Number of ports USB-C 1
Max. current rating of USB power supply 3 A
Number of units 6
Number of socket outlets switchable 2
Number of phases 1
Imprint/indication Other
Connection type Screwed terminal
With hinged lid No
With enhanced contact protection No
Label space/information surface Yes
Colour Bronze
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting Yes
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Built-in installation
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Antimicrobial treatment No
With loop through function No
Number of loop throughs 0
With on/off switch Yes
Rotated central insert No
Nominal current 13 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 146 mm
Device height 86 mm
Device depth 30.5 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Compliant with UK Building Regulations Part M Yes
Built-in depth 20.8 mm
Operating / setting temperature -5-35 °C
Storage temperature -20-70 °C
Voltage type AC
Power Delivery Yes
USB Output Power 27 W
Terminal marking indication Yes
Prewired No
Terminals capacity 1-4 mm²
Cable nature for connection Flexible or rigid
Cable section 1-4 mm²
Cover Full cover plate
Assembly arrangement Basic element with full cover plate
Connected object No

1 document
Technical Sheet
F03957EN-00.pdf pdf (0.61 Mo)
1 document
Catalogue Commercial Page
ex223001_0698.pdf pdf (0.1 Mo)
2 documents
Agreement
Agreement
OC / CB-FR_716705 (0.43 Mo)