-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
End plate model
-
Rated voltage
-
Rated voltage
-
Rated voltage
-
Rated current In
-
Permitted cable diameter
-
Permitted cable diameter
-
Permitted cable diameter
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Number of bridged clamps
-
Partition model
-
Number of bridged clamps
-
Number of bridged clamps
-
Partition model
-
Material
-
Pin diameter
-
Explosion-tested version 'Ex e'
-
Type of latching
-
Pin diameter
-
Type of latching
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
With connection cable
-
Self adhesive mounting
-
Snap in
-
Tackable
-
Tackable
-
Type of electric connection
-
Model
-
Model
-
Model
-
Model
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
With shock protection
-
Insulated
-
Thickness
-
Waterproof
-
Waterproof
-
Number of poles
-
Operating temperature
-
Inflammability class of insulation material according to with UL94
-
Inflammability class of insulation material according to with UL94
-
Interlockable
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Connection type
Blade lever Viking 3 - with handle lever for fuse cartridge 5x20
Handle lever Viking 3 - blue for neutral
Handle lever Viking 3 - grey
Mini lever Viking 3 - for disconnect blocks
Joining rods Viking 3 - for handle and mini lever - for 2 blocks
Blown fuse indicators Viking 3 - 12/24/48 V~/= -blocks with fuse cartridge 5x20
Blown fuse indicators Viking 3 - 110/250 V~ - blocks with fuse cartridge 5x21
Protective screen Viking 3 - 1 pole - screw - 1 entry/1 outlet - pitch 5,6
Protective screen Viking 3 - 1 pole - screw - 1 entry/1 outlet - pitch 8,10
End stop for Viking3 terminal blocks with automatic 6mm pitch
End stop for Viking3 terminal blocks with automatic 8mm pitch
End stop for Viking3 terminal blocks with automatic 10mm pitch
End stop for Viking3 terminal blocks with automatic 12mm pitch
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 15
Shunt Viking 3 - for power terminal blocks pitch 36 And 42
Shunt Viking 3 - for power terminal blocks pitch 55
Shielding bar Viking 3 - screw/spring - L. 1 m - 10x3 mm
Screening continuity bracket - screw - 1 entry/1 outlet - pitch 5,6,8,10
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 10
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 12
Protective screen Viking 3 - 1 pole - screw - 1 entry/1 outlet - pitch 12,15
Protective screen Viking 3 - to be cut -screw -1 entry/1 outlet -pitch 5,6,8,10
Protective screen Viking 3 - to be cut -screw -1 entry/1 outlet -pitch 12,15
Joining rods Viking 3 - for handle and mini lever - for 3 blocks