-
CEE socket outlet 16 A
-
Type of accessory/spare part
-
IEC-amperage
-
Type of accessory/spare part
-
CEE socket outlet 32 A
-
CEE socket outlet 63 A
-
Housing material
-
Housing material
-
Suitable for
-
Material
-
Suitable for
-
Suitable for
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
CEE socket outlet 125 A
-
Voltage according to EN 60309-2
-
Clock hour position
-
Insert direction
-
Identification colour
-
Connection system
-
Phase inverter
-
Protection
-
Cable entry
-
Earth leakage switch
-
Military model
-
Number of poles
-
Power supply/connection possibility
-
Diameter cable entry
-
Diameter cable entry
-
Diameter cable entry
-
Handling
-
Number of miniature circuit breakers (MCB)
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Colour
-
Colour
-
RAL-number
Protection cover P17 - IP66 / IP44 - for 2P+E - 16 A
Protection cover P17 - IP66 / IP44 - for 3P+E - 16 A
Protection cover P17 - IP66 / IP44 - for 3P+N+E - 16 A / 2P+E and 3P+E - 32 A
Protection cover P17 - IP67 / IP44 - for 3P+N+E - 32 A
Weatherproof Hypra adaptor - IP 55
Adaptor - 2P+E - 16 A - 250 V~ - to be equipped with Mosaic mechanism
Box Hypra - IP44/66/67-55 - for surface mounting socket - 16 A - 2P+E - plast
Box Hypra - IP 44 - for surface mounting sockets 2P+E - 16 A - metal
Box Hypra - IP44 - for Prisinter surface mounting socket 2P+E/3P+E 16A - plastic
Box Hypra - IP44 - for Prisinter surface mounting socket 2P+E/3P+E 16 A - metal
Box Hypra - IP 44 - for surface appliance inlet 16 A - 2P+E - metal
Box Hypra IP44/66/67-55 - for through wiring surface socket - 16 A - plastic
Box Hypra - IP44/66/67-55 - for surface mounting socket - 16 A - plast
Box Hypra - IP44 - for surface mounting socket 3P+E/3P+N+E - 16 A - metal
Box Hypra -IP44 - for Prisinter surface mounting sockets 3P+E/3P+N+E 32A - metal
Box Hypra - IP 44 - for surface appliance inlet 3P+E / 3P+N+E - 16 A - metal
Box Hypra - IP 44 - for through wiring surface socket 3P+E/3P+N+E 16A - plastic
Box Hypra - IP 44 - for surface appliance inlet 16 A - 2P+E - plastic
Box Hypra - IP 44 - for surface appliance inlet 3P+E / 3P+N+E - 16 A - plastic
Box Hypra - IP 44 - for panel mounting sockets 20/25 V~ 16/32 A - plastic
Box Hypra - IP 44 - for surface appliance inlets 2P+E/3P+E/3P+N+E - 32A - metal
Box Hypra - IP 44 - for surface mounting sockets 2P+E/3P+E/3P+N+E - 32A - metal
Box Hypra - IP 44/66/67-55- for surface mountin sckets -32 A - plast
Box Hypra - IP 44 - for Prisinter surface sockets 2P+E/3P+E/3P+N+E - 32A - metal