-
Type of accessory/spare part
-
Construction size
-
Construction size
-
Type of accessory/spare part
-
Construction size
-
Construction size
-
Construction size
-
Extended top-piece
-
Construction size
-
With glove
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Bus-mounting type
-
Swivelling mechanism
-
Number of poles
-
Number of poles
Handle for blade type cartridge fuses
Separation divider for base for blade type cartridge fuse - size 000/00
Separation divider for base for blade type cartridge fuse - size 0
Separation divider for base for blade type cartridge fuse - size 1/2
Protection kit for base for blade type cartridge fuses - 1P - size 00
Protection kit for base for blade type cartridge fuses - 1P - size 0
Protection kit for base for blade type cartridge fuses - 1P - size 1
Protection kit for base for blade type cartridge fuses - 1P - size 2
Protection kit for base for blade type cartridge fuses - 3P - size 00
Base for blade type cartridge fuse - 1P with micro-switch - size 0 - 160 A
Base for blade type cartridge fuse - 1P bare - size 1 - 250 A
Base for blade type cartridge fuse - 1P with micro-switch - size 1 - 250 A
Base for blade type cartridge fuse - 1P bare - size 2 - 400 A
Base for blade type cartridge fuse - 1P with micro-switch - size 2 - 400 A
Base for blade type cartridge fuse - 1P bare - size 000/00 - 100 A
Base for blade type cartridge fuse - 3P bare - size 000/00 - 100 A
Base for blade type cartridge fuse - 1P bare - size 000/00 - 160 A
Base for blade type cartridge fuse - 3P bare - size 000/00 - 160 A
Base for blade type cartridge fuse - 1P bare - size 0 - 160 A