-
Suitable for thread type cable screw gland
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Suitable for nominal thread metric/PG
-
Suitable for nominal thread metric/PG
-
Suitable for nominal thread metric/PG
-
Suitable for nominal thread metric/PG
-
Suitable for nominal thread metric/PG
-
Material
-
Material
-
Suitable for nominal thread size inch NPT/gas pipe thread
-
Material quality
-
Material quality
-
Surface protection
-
Surface protection
-
Thread type
-
Thread type
-
Shock resistant
-
Colour
-
Colour
-
Colour
-
Halogen free
Nylon nut RAL 9011 PG11
Nylon nut RAL 9011 PG13,5
Nylon nut RAL 9011 PG16
Nylon nut RAL 9011 PG21
Nylon nut RAL 9011 PG29
Nylon nut RAL 9011 PG36
Nylon nut RAL 9011 PG42
Nylon nut RAL 9011 PG48
Nylon nut RAL 9011 m 12x1,5
Nylon nut RAL 9011 m 16x1,5
Nylon nut RAL 9011 m 20x1,5
Nylon nut RAL 9011 m 25x1,5
Nylon nut RAL 9011 m 32x1,5
Nylon nut RAL 9011 m 40x1,5
Nylon nut RAL 9011 m 50x1,5
Black nylon nut m 63x1,5
Locking nut - plastic - IP 55 - PG 7 - Grey RAL 7035
Locking nut - plastic - IP 55 - PG 9 - Grey RAL 7035
Locking nut - plastic - IP 55 - PG 11 - Grey RAL 7035
Locking nut - plastic - IP 55 - PG 13.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - PG 29 - Grey RAL 7035
Locking nut - plastic - IP 55 - PG 36 - Grey RAL 7035
Locking nut - plastic - IP 55 - PG 42 - Grey RAL 7035
Locking nut - plastic - IP 55 - PG 48 - Grey RAL 7035