-
Rated voltage
-
Rated current In
-
Rated voltage
-
Rated voltage
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated voltage
-
Rated current In
-
Rated current In
-
Rated voltage
-
Rated voltage
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Number of connection clamps
-
Number of inlets
-
Explosion-tested version 'Ex e'
-
Explosion-tested version 'Ex e'
-
Material
-
With transparent cover
-
Rated insulation voltage Ui
-
Max. conductor cross section
-
Length
-
Type of electrical connection 1
-
Type of electrical connection 1
-
Type of electrical connection 1
-
Mounting method
-
Type of electrical connection 2
-
Type of electrical connection 2
-
Type of electrical connection 2
-
Mounting method
-
Mounting method
-
Number of levels
-
Number of levels
-
Number of levels
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Type of inlet
-
Explosion-tested version
-
For Ex-zone gas
-
For Ex-Zone dust
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Closing plate required
-
Closing plate required
-
Material insulation body
-
Type of slitting
-
Internally connected stages
-
Internally connected stages
-
Operating temperature
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
With integrated test socket
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Inflammability class of insulation material according to with UL94
-
Cover attachment
-
With cover
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Operating / setting temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
Power distribution block - stepped for lugs - 400 A - 4 bars 32 x 5 mm
Power terminal block Viking 3 - cable-cable lug - pitch 55
Plate power terminal blocks Viking 3 - for bars/lugs - asym rails - M8 -pitch 26
Plate power terminal blocks Viking 3 - for bars/lugs - asym rails -M10 -pitch 34
Plate power terminal blocks Viking 3 - for bars/lugs - asym rails -M12 -pitch 34
Plate power terminal blocks Viking 3 - for bars/lugs - asym rails -M12 -pitch 46
Plate power terminal blocks Viking 3 - for bars/lugs - sym rails - M8 - pitch 26
Plate power terminal blocks Viking 3 - for bars/lugs - sym rails - M10 -pitch 34
Plate power terminal blocks Viking 3 - for bars/lugs - sym rails - M12 -pitch 34
Plate power terminal blocks Viking 3 - for bars/lugs - sym rails - M16 -pitch 46
Connecting terminal block, screw connection, 1 connection 2entry/2outlet, Cross-section 4mm² - pitch 6mm - green/yellow
Connecting terminal block, screw connection, 1 connection, 1entry/1outlet, Cross-section 4mm² - pitch 6mm - grey
Disconnect terminal block, screw connection, 1 connection, 1 entry/1outlet, Cross-section 2,5mm² - pitch 6 - grey
Disconnect terminal block, screw connection, 1 connection 1 entry/1outlet, 2,5mm² - pitch 6 - grey - for neutral circuit
Disconnect terminal block, screw connection, 1 connection, 1 entry/1outlet, 2,5mm² - pitch 6 - grey - handle lever
Disconnect terminal block, screw connection, 1 connection, 1 entry/1outlet, 2,5mm² - pitch 6 - grey - mini handle lever
Disconnect terminal block, screw connection, 1 connection, 1 entry/1outlet, 2,5mm² - pitch 6 - orange - handle lever
Disconnect terminal block, screw connection, 1 connection, 1 entry/1outlet, 2,5mm² - pitch 6 - orange -mini handle lever
Disconnect terminal block fuse cartridge 5x20, screw connection, 1 connection, 1 entry/1outlet, 10mm² - pitch 12 - grey
Function terminal block, 1 connection , modular, Cross-section 2,5mm² - pitch 5mm - grey
Function terminal block, 1 connection ,diode carrier 1N4007, Cross-section 2,5mm² - pitch 5mm - grey
Function terminal block, 2 connections , with diode, Cross-section 4mm² - pitch 6mm - grey
Function terminal block, 2 connections , with diode, Cross-section 4mm² - pitch 6mm - grey
Protection conductor terminal block, screw connection, 1 connection 1entry/1outlet, Cross-section 35mm² - green/yellow