-
Cover model
-
Cover model
-
Type of covering
-
Number of conduit inlets
-
Number of inlets
-
Housing material
-
Material
-
Type of door
-
Equipped with
-
Transparent cover/door
-
Shape
-
Transparent cover/door
-
Tackable
-
With lock
-
Mounting in the soil
-
Length
-
Length
-
Surface protection
-
Mounting under water
-
Model
-
Mounting method
-
Degree of protection (NEMA)
-
Mounting method
-
For tube diameter
-
Degree of protection (NEMA)
-
With mounting plate
-
Inlet from the rear
-
Inner depth
-
Inner depth
-
Inner depth
-
Inner depth
-
Material plate thickness cabinet
-
Explosion-tested version
-
Material plate thickness cabinet
-
Material plate thickness door/cover
-
For Ex-zone gas
-
Material plate thickness door/cover
-
For Ex-Zone dust
-
Type of housing feed-through
-
Number of openings for flange plates
-
Extension possible
-
Circuit integrity
-
Circuit integrity
-
Transparent cover
-
Cover attachment
-
Suitable for outdoor use
-
Castable
-
Suitable for lightning protection
-
With casting compound
-
Sealable
-
Protection class
-
With screening
-
Weatherproof
-
Cover with overpressure release
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Label space/information surface
-
Entry membrane gland type
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
Industrial box - plastic - IP55 - IK07 - opaque cover - 220x170x140 mm
Industrial box - plastic - IP55 - IK08 - opaque cover - 310x240x160 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 130x75x74 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 130x130x74 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 155x110x74 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 180x140x86 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 220x170x86 mm
Industrial box - plastic - IP55 - IK07 - transparent cover - 220x170x86 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 270x170x86 mm
Industrial box - plastic - IP55 - IK07 - transparent cover - 270x170x86 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 310x240x124 mm
Industrial box - plastic - IP55 - IK08 - opaque cover - 359x265x154 mm