الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Conductor surface
-
Transparent
-
Material
-
Material
-
Suitable for enclosure building width
-
Nominal cross section conductor
-
Nominal cross section conductor
-
Nominal cross section conductor
-
Punch shape
-
Conductor category
-
Suitable for sheet-metal screw
-
Self adhesive mounting
-
Shape of conductor
-
Drill hole distance centrically
-
Drill hole distance centrically
-
Braided
-
Length
-
Length
-
Length
-
Material thickness
-
Model
-
Material thickness
-
Model
-
Model
-
Cable width approx.
-
Cable width approx.
-
Cable width approx.
-
Insulated
-
With connecting lugs
-
Connection lugs drilled
-
With cable lugs
-
Conductor material
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Colour
-
RAL-number
LEGRAND
REF. 047712
Clip nuts for cabinet frame and crosspieces - M6 screw
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 047713
Clip nuts for cabinet frame and crosspieces - M8 screw
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 047545
Hinged glass door - for cabinets - IP54 - width 300 x height 400 mm
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 047546
Hinged glass door - for cabinets - IP54 - width 400 x height 400 mm
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 047547
Hinged glass door - for cabinets - IP54 - width 500 x height 500 mm
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Atlantic & Marina
REF. 047722
Rail to be cut - symmetrical - depth 7.5 mm - with oblongs - L. 2 m
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Atlantic & Marina
REF. 047723
Rail to be cut - symmetrical - depth 15 mm - with oblongs - L. 2 m
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 047728
Rail Lina 25-Galvanized steel-symmetrical-15 mm depth-For enclosure width 800 mm
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Atlantic
REF. 034795
Earth braid - capacity 6 mm²
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Atlantic
REF. 034796
Earth braid - capacity 16 mm²
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Atlantic
REF. 034797
Earth braid - capacity 30 mm²
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 047645
Metal document holder (for plans)-Internal dimensions:W. 425 x H. 275 x D. 50 mm
You can only compare 4 products, you must remove 1 to add this one