الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Type of DIN-rail adapter
-
Material
-
Material
-
Material
-
Punch shape
-
Punch shape
-
Drill hole distance centrically
-
Drill hole distance centrically
-
Drill hole distance centrically
-
Drill hole distance centrically
-
Drill hole distance centrically
-
Drill hole distance centrically
-
Drill hole distance centrically
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Material thickness
-
Model
-
Model
-
Material thickness
-
Model
-
Type of fastening
-
Height
-
Height
-
Depth
LEGRAND
Lina 25
REF. 036466
Adaptor - for mounting on asymmetrical rail equipment fitting on sym. rail
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 036469
Fixomega - for symmetrical rail EN 60715 - for M4 screw
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 036785
Symmetrical rail Lina25 Height 15 for box width 1000
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 036786
Symmetrical rail Lina25 Height 15 for box width 1200
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Atlantic & Marina
REF. 037402
Rail to be cut - EN 60715 - asymmetrical - L. 2 m
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Atlantic & Marina
REF. 037404
Rail to be cut - EN 60715 - symmetrical - depth 7.5 mm - L. 2 m
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Atlantic & Marina
REF. 037407
Rail to be cut - symmetrical - depth 15 mm - th. 1.5 mm - L. 2 m
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 036780
Lina 25 rail - for cabinets width 300 mm - L. 243 mm
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 036781
Lina 25 rail - for cabinets width 400 mm - L. 343 mm
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 036782
Lina 25 rail - for cabinets width 500 mm - L. 443 mm
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 036783
Lina 25 rail - for cabinets width 600 mm - L. 543 mm
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 036784
Lina 25 rail - for cabinets width 800 mm - L. 743 mm
You can only compare 4 products, you must remove 1 to add this one