-
Number of units
-
Cover model
-
Assembly arrangement
-
Assembly arrangement
-
Construction type
-
Number of contacts as change-over contact
-
Rated control supply voltage AC 50 Hz
-
Assembly arrangement
-
Nominal dimension
-
Number of units
-
Cover model
-
Nominal dimension
-
Nominal dimension
-
Nominal dimension
-
Nominal dimension
-
Nominal dimension
-
Nominal dimension
-
Nominal dimension
-
Nominal dimension
-
Nominal dimension
-
Construction type
-
Transparent
-
Mounting direction
-
Number of appliances to build in
-
Mounting direction
-
Number of contacts as normally open contact
-
Complete with socket
-
Rated control supply voltage AC 60 Hz
-
Number of conduit inlets
-
Number of appliances to build in
-
Number of appliances to build in
-
Number of appliances to build in
-
Number of conduit inlets
-
Mounting method box
-
Number of inlets
-
Number of appliances to build in
-
Number of appliances to build in
-
Number of appliances to build in
-
Number of conduit inlets
-
Number of inlets
-
Number of inlets
-
Number of inlets
-
Number of inlets
-
Suitable for modular domestic switching devices
-
Material
-
Suitable for subfloor duct countersunk (closed)
-
Material
-
Material
-
Material
-
Number of contacts as normally closed contact
-
With detachable clamps
-
Housing material
-
With connection space
-
Number of device cups
-
Suitable for subfloor duct countersunk (closed)
-
Suitable for modular domestic switching devices
-
Suitable for subfloor duct overhead closed
-
Material quality
-
Material quality
-
Material quality
-
Suitable for subfloor duct overhead closed
-
Equipped with
-
Voltage type for actuating
-
Type of device
-
Equipped with
-
Shape
-
Shape
-
Provided with revolving ring
-
Duct height
-
Duct height
-
Mounting track
-
Duct height
-
Duct height
-
Duct height
-
Duct height
-
Duct height
-
Max. conductor cross section
-
Length
-
Type of electric connection
-
Duct width
-
Duct width
-
Length
-
Duct width
-
Duct width
-
Duct width
-
Duct width
-
Duct width
-
Duct width
-
Surface protection
-
Surface protection
-
Model
-
Model
-
Min. height finishing layer
-
Min. height finishing layer
-
Surface protection
-
Min. height finishing layer
-
Strain relief possibility
-
Model
-
Min. height finishing layer
-
Min. height finishing layer
-
Min. height finishing layer
-
Model
-
Model
-
Built-in opening for floor column
-
Mounting method installation unit
-
Mounting method
-
For tube diameter
-
Levelling range
-
Levelling range
-
Mounting method
-
For tube diameter
-
With LED indication
-
Levelling range
-
Levelling range
-
Levelling range
-
Levelling range
-
Levelling range
-
Built-in opening for floor column
-
Levelling range
-
Levelling range
-
Suitable for cable diameter
-
Material side wall
-
Built-in opening for built-in unit
-
Material side wall
-
With screws
-
Drive, polarization
-
Built-in opening for built-in unit
-
Number of strain relieves
-
Number of strain relieves
-
Inlet from the rear
-
Inlet from the rear
-
Depth
-
Built-in opening for built-in unit
-
Depth
-
With screws
-
Installation technique
-
Suitable for placing of sealing
-
Surface protection housing
-
Suitable for placing of sealing
-
Decoupling possibility cover from base unit
-
Device width
-
Decoupling possibility cover from base unit
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Bottom plate
-
Device height
-
Device height
-
Bottom plate
-
Device height
-
Device height
-
Device height
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
For number of electric fittings
-
Device depth
-
For number of electric fittings
-
For number of electric fittings
-
For number of electric fittings
-
Mounting switching equipment
-
With forced-guided contacts
-
With cover frame
-
With opening carpeting
-
Surface finishing
-
Surface finishing
-
Depth of flooring recess
-
With duct entry
-
Housing feed-through by break-out opening
-
With duct entry
-
Protective frame carpeting
-
With cable entry
-
With cable entry
-
Housing feed-through by seal membrane
-
RAL-number (similar)
-
Housing feed-through by seal membrane
-
With screw gland entry
-
Number of modules (module system)
-
Housing feed-through by nozzle
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Circuit integrity
-
Housing feed-through by step membrane
-
Shock resistant
-
Suitable for subfloor duct
-
Cover attachment
-
Pipe locking
-
Suitable for hollow floor
-
Pipe locking
-
Pipe locking optional
-
Suitable for double floor built-in
-
Sealable
-
Suitable for wet cleaning
-
Outer width
-
With screening
-
Outer length
-
Length built-in dimension
-
Width built-in dimension
-
Min. built-in depth
-
Air tight
-
Number of poles of the clamp
-
Number of poles of the clamp
-
Clamp position fixed
-
Luminaire hook mounting
-
Nozzle
-
Special application
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Entry membrane gland type
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Number of units
-
Model
-
Number of units
-
Model
Arteor™ - Single pole latching relay - 10 A 250 V~ - 50/60 Hz - 2 modules - Soft Alu
Arteor™ - Single pole latching relay - 10 A 250 V~ - 50/60 Hz - 2 modules - Champagne
Flush-mounting box - 2 + 4 modules - Single-phase + neutral - Metal IP41 - Grey
Flush-mounting box - 2 + 6 modules - Single-phase + neutral - Metal IP41 - Grey
Flush-mounting box - 2 + 8 modules - Single-phase + neutral - Metal IP41 - Grey
Flush-mounting box - 2 + 12 modules - Single-phase + neutral - Metal IP41 -Grey
Flush-mounting box - 2 + 14 modules - Single-phase + neutral - Metal IP41 -Grey
Flush-mounting box - 4 + 12 modules - 3-phase + neutral - Metal IP41 - Grey
Flush-mounting box - 4 + 18 modules - 3-phase + neutral - Metal IP41 - Grey
Flush-mounting box - 4 + 24 modules - 3-phase + neutral - Metal IP41 - Grey
Flush-mounting box - 4 + 36 modules - 3-phase + neutral - Metal IP41 - Grey
Single modules for 77 mm plates - for modular backbox for raised floors
Arteor™ - Single pole latching relay - 10 A - 250 V~ - 50/60 Hz - 2 modules - White
Arteor™ - Single pole latching relay - 10 A - 250 V~ - 50/60 Hz - 2 mod - Magnesium
Kit composed of plastic Lid + Trim + horizontal frame of standard floor box for wiring devices supports 12 modules
Kit composed of plastic Lid + Trim + horizontal frame of standard floor box for wiring devices supports 18 modules
Kit composed of plastic Lid + Trim + horizontal frame of standard floor box for wiring devices supports 24 modules
Kit composed of plastic Lid + Trim + vertical frame of standard floor box for wiring devices supports 8 modules
Kit composed of plastic Lid + Trim + vertical frame of standard floor box for wiring devices supports 12 modules
Kit composed of plastic Lid + Trim + vertical frame of standard floor box for wiring devices supports 16 modules
Insulation box for concrete floor for reduced height floor box
Auto-adjusting backbox for screed floor to install a floor box capacity 12 modules vertical or 18 modules horizontal
Auto-adjusting backbox for screed floor to install a floor box capacity 16 modules vertical or 24 modules horizontal
Auto-adjusting backbox for screed floor to install a floor box capacity 8 modules vertical or 12 modules horizontal