-
Cover model
-
Cover model
-
Number of device cups
-
Housing material
-
Housing material
-
Number of device cups
-
Housing material
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets British Standard BS1363
-
Surface protection housing
-
With opening carpeting
-
Depth of flooring recess
-
Depth of flooring recess
-
Protective frame carpeting
-
Protective frame carpeting
-
Suitable for subfloor duct
-
Suitable for subfloor duct
-
Suitable for hollow floor
-
Suitable for hollow floor
-
Suitable for double floor built-in
-
Suitable for double floor built-in
-
Suitable for wet cleaning
-
Suitable for wet cleaning
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer length
-
Outer length
-
Outer length
-
Length built-in dimension
-
Length built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Min. built-in depth
-
Min. built-in depth
-
Min. built-in depth
-
Depth
-
Number of rows
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Fitted with USB plug
Floor box - 3 compartments - Grey cover RAL 7031 with rigid cable exits
Brass Lid and Trim of Standard box for verticals supports with 12 modules or horizontals with 18 modules
Brass Lid and Trim of Standard box for verticals supports with 16 modules or horizontals with 24 modules
Brass Lid and Trim of Standard box for verticals supports with 8 modules or horizontals with 12 modules
Stainless steel Lid + Trim of standard floor box for wiring devices supports 12M vertical or 18M horizontal
Stainless steel Lid + Trim of standard floor box for wiring devices supports 16M vertical or 24M horizontal
Stainless steel Lid + Trim of standard floor box for wiring devices supports 8M vertical or 12M horizontal
Plastic Lid + Trim of standard floor box for wiring devices supports 12 modules vertical or 18 modules horizontal
Plastic Lid + Trim of standard floor box for wiring devices supports 16 modules vertical or 24 modules horizontal
Plastic Lid + Trim of standard floor box for wiring devices supports 8 modules vertical or 12 modules horizontal
Brushed Stainless Steel lid of flush floor box for wiring devices supports 8 modules vertical or 12 modules horizontal
Brushed Stainless Steel lid of flush floor box for wiring devices supports 12 modules vertical or 18 modules horizontal
Brushed Stainless Steel lid of flush floor box for wiring devices supports 16 modules vertical or 24 modules horizontal
Brass lid of flush floor box for wiring devices supports 8 modules vertical or 12 modules horizontal
Brass lid of flush floor box for wiring devices supports 12 modules vertical or 18 modules horizontal
Brass lid of flush floor box for wiring devices supports 16 modules vertical or 24 modules horizontal