-
Cover model
-
Cover model
-
Cover model
-
Built-in diameter
-
Built-in diameter
-
Built-in diameter
-
Folding
-
Number of inlets
-
Housing material
-
Number of device cups
-
Extendable
-
Material
-
Suitable for subfloor duct countersunk (closed)
-
Housing material
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Suitable for subfloor duct overhead closed
-
Shape
-
Number of CEE socket outlets (IEC 60309) 16 A / 400 V / 5P (1, 2, 3, N, PE)
-
Shape
-
Duct height
-
Number of CEE socket outlets (IEC 60309) 32 A / 400 V / 5P (1, 2, 3, N, PE)
-
Length
-
Length
-
Length
-
Length
-
Duct width
-
Number of socket outlets British Standard BS1363
-
Model
-
Min. height finishing layer
-
With cable outlet in cover
-
Outer diameter
-
Outer diameter
-
Built-in opening for floor column
-
Outer diameter
-
Levelling range
-
Lockable cover
-
Material side wall
-
Surface protection housing
-
Surface protection housing
-
Surface protection housing
-
Suitable for placing of sealing
-
Material cover
-
Decoupling possibility cover from base unit
-
Surface protection cover
-
Surface treatment cover
-
With opening carpeting
-
With opening carpeting
-
Depth of flooring recess
-
Depth of flooring recess
-
Depth of flooring recess
-
Depth of flooring recess
-
Depth of flooring recess
-
Protective frame carpeting
-
Protective frame carpeting
-
Over voltage protection
-
Suitable for indoor installation
-
Number of HDMI-connections
-
Suitable for outdoor installation
-
Suitable for outdoor installation
-
Suitable for subfloor duct
-
Number of USB connections
-
Number of D-Sub sockets 15-pole
-
Suitable for subfloor duct
-
Suitable for hollow floor
-
Suitable for hollow floor
-
Suitable for double floor built-in
-
Number of audio connections
-
Number of CAT 5E connections
-
Suitable for concrete installation
-
Number of CAT 6 connections
-
Suitable for floors in computer rooms
-
Suitable for wet cleaning
-
Suitable for wet cleaning
-
Outer width
-
Outer width
-
Outer width
-
Outer length
-
Outer length
-
Outer length
-
Length built-in dimension
-
Length built-in dimension
-
Length built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Min. built-in depth
-
Min. built-in depth
-
Min. built-in depth
-
Min. built-in depth
-
Min. built-in depth
-
Min. built-in depth
-
Diameter
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Number of rows
-
Number of rows
-
Number of rows
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Fitted with USB plug
Screed floor backbox - for ducting up to 225 mm - 3 compartments
Round waterproof floor box with removable lid for wiring devices 4 modules. Stainless Steel finish.
Round waterproof floor box with hinged lid for wiring devices 4 modules. Stainless Steel finish.
Round plastic floor box with vertical wiring devices supports, capacity up to 16 modules.
Flush-mounting box for Pop up floor 2x3 modules, for installation in concrete floors
Flush-mounting box for Pop up floor 4 modules, for installation in concrete floors
Backbox for Pop up floor 3 modules, for installation in concrete floors
50 mm "reduced height" floor boxes - 16 modules
Round plastic floor box with horizontal adjustable wiring devices support baskets, capacity 20 modules
Floor box 3 modules for integration - To be fitted with 1 Mosaic 2-module 2P+E socket and 1 Mosaic 1-module RJ 45 socket
Floor box for heavy load up to 10KN - IP66 - with cable exit
Floor box for thick wooden floor - IP30 - with 2 lateral cable exits
IP44 floor box for tile from 18 to 24mm
IP44 floor box for tile from 18 to 24mm with central cable exit
Flush-mounting box for Pop up floor 2x4 modules, for installation in concrete floors