الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Type of accessory/spare part
-
Inner diameter
-
Inner diameter
-
Heat-resistant
-
Adjustable to duct width
-
Clamping range
-
Stretch sleeve
-
Hole diameter
-
Dismantling possible
-
Head width
-
Length
-
Model
-
Insulated
-
Isolation protection 1000 V
-
Head height
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Colour
-
Halogen free
LEGRAND
REF. 036701
Cable retainer Linafix - for Lina 25
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 036710
Cutter tool - for Lina 25 And Transcab cable ducting
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Lina 25
REF. 036638
Braided sleeving Lina 25 - Ø20 mm - black polyester 50 m roll
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Lina 25
REF. 036639
Braided sleeving Lina 25 - Ø30 mm - black polyester 50 m roll
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Lina 25
REF. 036641
Accessory Linafix - for fixing Lina 25 on perforated plates
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Lina 25
REF. 036642
Accessory Linafix - for fixing Lina 25 on door
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Lina 25
REF. 036640
Accessory Linafix - for fixing Lina 25 on sym and asym rails 15 mm depth
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Lina 25
REF. 036643
Accessory Linafix - for fixing Lina 25 on uprights
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 036646
Accessory Linafix - for fixing Lina 25 on plain plate
You can only compare 4 products, you must remove 1 to add this one