-
Material
-
Material quality
-
Mounting method cover
-
Number of covers
-
Mounting method cover
-
Number of covers
-
Number of covers
-
Covers supplied with the product
-
Cover width 1
-
Cover width 1
-
Cover width 1
-
Cover width 1
-
Length
-
Cover width 2
-
Length
-
Cover width 2
-
Cover width 2
-
Symmetric
-
Surface protection
-
Cover width 3
-
Surface protection
-
Cover width 3
-
Bottom perforation
-
Construction type rectangular
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
With protective foil
-
Number of plug-in partitions
-
Number of plug-in partitions
-
Number of plug-in partitions
-
Number of plug-in partitions
-
Number of plug-in partitions
-
With cable fixing clip
-
Construction rear wall (inner side)
-
With duct connector
-
With duct connector
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
Full assembled DLP Trunking, 1 compartment, cover 65mm, 50x105mm. White
Full assembled DLP Trunking, 2 compartments, cover 65mm, 50x150mm. White
Snap-on antimicrobial 3 compartments 50x130mm
Full assembled DLP Trunking, 1 compartment, cover 65mm, 50x80mm. White
Full assembled DLP Trunking, 1 compartment, cover 85mm, 35x105mm. White
Full assembled DLP Trunking, 1 compartment, cover 85mm, 50x105mm. White
Full assembled DLP Trunking, 3 compartment, covers 40mm, 65mm and 40mm, 50x170mm. White
Snap-on trunking 1 compartment white 50x80mm, length 2,5m
Snap-on trunking 2 compartments white 50x130mm, length 2,5m
Snap-on trunking 3 compartments white 50x180mm, length 2,5m
Snap-on trunking 1 compartment white 50x80mm, length 2m
Snap-on trunking 1 compartment white 50x105mm, length 2m
Snap-on trunking 2 compartments white 50x130mm, length 2m
Snap-on trunking 2 compartments white 50x145mm, length 2m
Snap-on trunking 3 compartments white 50x180mm, length 2m
Full assembled DLP Trunking, 2 compartments, 2 covers 85mm, 50x195mm. White
Snap-on antimicrobial 1 compartment 50x80mm
Snap-on antimicrobial 2 compartments 50x130mm