-
Type of messaging
-
Type of electrical accessory/spare part
-
Type of messaging
-
Voltage type (supply voltage)
-
Operating principle
-
Operating principle
-
Type of messaging
-
Type of messaging
-
Optical notification
-
Number of contacts as normally open contact
-
Accessory
-
Type of mechanical accessory/spare part
-
Power consumption
-
Material
-
Number of contacts as normally closed contact
-
Hole diameter
-
Voltage type (operating voltage)
-
Response temperature
-
Operating voltage DC
-
Smoke switcher
-
With glass disc
-
With glass disc
-
Mounting method
-
Mounting method
-
With paper cover
-
Radio system
-
Mounting method
-
With lighting
-
Separate socket needed
-
Cable entry
-
Suitable for duct mounting
-
Standalone
-
Self-adhesive
-
Networkable via cable
-
Networkable via cable
-
Height/depth
-
Networkable via radiografic (standard)
-
Networkable via radio (optional)
-
Unlocking method
-
Unlocking method
-
Current supply primary
-
RAL-number (similar)
-
With voltage indication
-
With backup battery
-
With orientation lighting
-
Supply voltage DC
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Diameter
-
VdS accepted
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Terminals capacity
-
Contains Batteries and/or Accumulator
Sealable cover for manual call points cat.Nos 0 380 06/23/48/69/71
Mechanical status indicator - for additional signalling
Sealing kit for Safety boxes 90 series - to give IP65 to Cat.Nos 138023 / 138025 and 138071
Break glass emergency box-2 position-surface mounting-IP44-red box without LED
Break glass emergency box-2 position-surface mounting-IP44-red box with LED
Break glass emergency box-2 position-surface mounting-IP44-yellow box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-yellow box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-yellow box w LED
Break glass emergency box-mushroom head-surface mounting-IP44-red box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-red box with LED
Manual call point for fire detection/alarm system -conventional -2 NO/NC -5 A -24 V= -RAL 3000
Heat detector - for fire alarm panel - supplied with base - threshold of 60 °C
Optical smoke detector - for fire alarm panel - supplied with base
Device for emergency exit - 1 NO/NC - 5 A - 24 V= - RAL 6016
Extinguishing system device - 1 NO/NC - 5 A - 24 V= - RAL 1032
Device for emergency exit - 2 NO/NC - 5 A - 24 V= - RAL 6016
Manual call point for fire detection/alarm system -conventional -1 NO/NC -5 A -24 V= -RAL 3000
Emergency shutdown control device - 1 NO/NC - 5 A - 24 V= - RAL 9003
Emergency shutdown control device - 2 NO/NC - 5 A - 24 V= - RAL 9003
Emergency shutdown control device -2 NO/NC + 2 lights -5 A -24 V= -RAL 9003