-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Application
-
Lamp power
-
Type of accessory/spare part
-
Lamp power
-
Lamp power
-
Lamp power
-
Lamp power
-
Lamp voltage
-
Accessory
-
Lamp voltage
-
Lamp voltage
-
Transparent
-
Material
-
Material
-
Spare part
-
Luminous flux
-
Luminous flux
-
Socket
-
Colour rendering index CRI
-
Socket
-
Colour temperature
-
Colour temperature
-
Length
-
Length
-
Length
-
Lamp shape
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Model
-
Lamp efficacy
-
Lamp efficacy
-
Total length
-
Mounting method
-
Total length
-
Colour of light
-
Colour of light
-
Krypton
-
Colour of light according to EN 12464-1
-
Shock-proof
-
Tube diameter
-
Suitable for baking oven
-
With vacuum
-
Ring diameter
-
Splitter protection
-
Internal reflector
-
Beam angle
-
Weighted energy consumption in 1000 hours
-
Weighted energy consumption in 1000 hours
-
Average nominal lifespan
-
Average nominal lifespan
-
Ignition strip
-
Fast ignition
-
Starter less operation
-
Suitable for emergency lighting
-
Double-walled
-
For application at low temperatures
-
Diameter
-
Diameter
-
Diameter
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
X-Light 180 vertical plate holder for evacuation label and
Decorative frame URA ONE - for surface mounting - white
Decorative frame URA ONE - for surface mounting - aluminium
Flag mounting accessory URA ONE - white
Flag mounting accessory URA ONE - aluminium
Suspension mounting accessory URA ONE - white
Suspension mounting accessory URA ONE - aluminium
Signalling plate URA ONE - vertical transparent plate for evacuation
Flush-mounting frame URA ONE - for vertical signalling plate Cat.No 6 616 64
Flush-mounting box for masonry U34 LED
Vertical Signalling plate U34 LED
Slim flush-mounting frame for dry partitions U34 LED
Slim flush mounting frame URA ONE - for false ceiling/dry partition - white
Slim flush mounting frame URA ONE - for false ceiling/dry partition - aluminium
Metallic protection grids for IP43 emergency lighting luminaires LED
IK20 vandal resistant grid for IP43 and IP66 emergency lighting luminaires LED
Flush-mounting frame for dry partitions U34 LED
Lamp - for emergency lighting luminaires - 12 V - 0.25 A - 3 W(E10)
Lamp - for emergency lighting luminaires - 6 V - 0.9 A - 5.5 W(E10)
Lamp - for emergency lighting luminaires - 3.6 V - 1 A - 3.6 W(E10)
Tube - for emergency lighting luminaires - 6 W
Tube - for emergency lighting luminaires - 8 W
Infrared testing tool - for U34 LED, U33, B66 LED and B66 standard luminaires