الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Nominal voltage
-
Loudness
-
With name plate
-
Type of current
-
Housing material
-
Material
-
Wireless
-
Housing material quality
-
Shape
-
Mounting method
-
Width in number of modular spacings
-
Mounting method
-
Electricity consumption
-
Mounting method
-
Built-in battery
-
Type of tone
-
Surface protection housing
-
Surface protection housing
-
With lighting
-
Built-in transformer
-
Number of modules (module system)
-
Housing colour
-
Housing colour
-
Housing colour
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Cable section
-
Label space/information surface
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
IEC code (Pack2)
-
Connected object
-
Connected object
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
-
Software Update Duration (years)
NETATMO
Netatmo
REF. NA-NDB-PRO
Netatmo Smart Video Doorbell PRO
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Arteor™
REF. 572207
Buzzer Arteor - 230 V - 2 modules - white
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Arteor™
REF. 572208
Buzzer Arteor - 230 V - 2 round modules - white
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Arteor™
REF. 572247
Buzzer Arteor - 230 V - 2 modules - magnesium
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Arteor™
REF. 572248
Buzzer Arteor - 230 V - 2 round modules - magnesium
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Arteor™
REF. 572704
Buzzer Arteor - 230 V - 1 module - magnesium
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Arteor™
REF. 572206
Chime Arteor - 230 V - 73 dB - 1 melody - white
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Arteor™
REF. 572246
Chime Arteor - 230 V - 73 dB - 1 melody - magnesium
You can only compare 4 products, you must remove 1 to add this one