-
Construction type
-
Construction type
-
Type of accessory/spare part
-
Input voltage
-
Input voltage
-
Input voltage
-
Input voltage
-
Input voltage
-
Input voltage
-
Type of accessory/spare part
-
Input voltage
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Primary frequency
-
Accessory
-
Primary frequency
-
Primary frequency
-
Primary frequency
-
Number of phases primary
-
Spare part
-
Number of phases primary
-
Secondary frequency
-
Output voltage
-
Secondary frequency
-
Output voltage
-
Output voltage
-
Output voltage
-
Output voltage
-
Output voltage
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
USB interface
-
Number of phases secondary
-
With communication interface RS-232
-
With communication interface RS-232
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Bridging time full load
-
Suitable for network-management
-
Suitable for network-management
-
USV- technology
-
USV- technology
-
USV- technology
-
Modular
-
Max. voltage distortion output (linear load)
-
Max. voltage distortion output (linear load)
-
Output power factor
-
Output power factor
-
Output power factor
-
Output power factor
-
Output power factor
-
Potential free switch contact
-
Potential free switch contact
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Overall efficiency
-
Efficiency in eco-mode
-
Efficiency in eco-mode
-
Efficiency in eco-mode
-
Efficiency in eco-mode
-
Auto shut down function
-
Auto shut down function
-
Input connection
-
Input connection
-
Input connection
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C19
-
Number of output connections C19
-
Number of output connections C19
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections fixed connection
-
Number of output connections fixed connection
-
SNMP
-
SNMP
-
Number of output connections French standard (Type E)
-
Number of output connections French standard (Type E)
-
Number of output connections French standard (Type E)
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Sound level
-
Sound level
-
Sound level
-
Sound level
-
Terminal marking indication
-
Terminal marking indication
-
Type of load
-
Type of load
-
Halogen free
-
Halogen free
-
With socket outlet
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Regulation Type (Pack1)
-
Battery ou Accumulator (Pack2)
-
Pack2 Location
-
Regulation Type (Pack2)
Legrand Keor SPE R/T 2200VA - UPS (rack-tower / convertible LCD)
Legrand Keor SPE R/T 2200VA - UPS (rack-tower / convertible LCD)
Legrand Keor SPE R/T 3000VA - UPS (rack-tower / convertible LCD)
Legrand Keor SPE R/T 3000VA - UPS (rack-tower / convertible LCD)
19" Rack/Tower Type External Battery Cabinet for Keor SPE R/T Line-Interactive UPS family
19" Rack/Tower Type External Battery Cabinet for Keor SPE R/T Line-Interactive UPS family
19" Rack/Tower Type External Battery Cabinet for Keor SPE R/T Line-Interactive UPS family
19" Rack/Tower Type External Battery Cabinet for Keor SPE R/T Line-Interactive UPS family
Legrand Keor SPE Tower 750VA - UPS (tower)
Legrand Keor SPE Tower 1kVA - UPS (tower)
Legrand Keor SPE Tower 1.5kVA - UPS (tower)
Legrand Keor SPE Tower 2kVA - UPS (tower)
Legrand Keor SPE Tower 3kVA - UPS (tower)
Legrand Keor SPE R/T 750VA - UPS (rack-tower)
Legrand Keor SPE R/T 1000VA - UPS (rack-tower)
Legrand Keor SPE R/T 1000VA - UPS (rack-tower / convertible LCD)
Legrand Keor SPE R/T 1500VA - UPS (rack-tower)
Legrand Keor SPE R/T 1500VA - UPS (rack-tower / convertible LCD)
Legrand Keor PDU 800VA - French Input - 8 French Sockets (backup + surge protected), USB
Legrand Keor PDU 800VA - British Input - 8 IEC Sockets (backup + surge protected), USB
UPS KEOR PDU 800VA FR/GR/IT input 8 IEC outpout black
Legrand Keor PDU 800VA - F/G/I Input - 8 G/I Sockets (backup + surge protected), USB
IEC13 to Britsih type 10A 0.75mm2 1.5m power plug
IEC19 to British type 16A 1.5mm2 1.83m power plug