-
Suitable for roof planking
-
Suitable as side panel
-
Construction type
-
Number of fans
-
Number of fans
-
Type of accessory/spare part
-
Number of fans
-
Type of accessory/spare part
-
Lamp power
-
Rated current In
-
Number of fans
-
Suitable for enclosure building depth
-
Suitable for bottom planking
-
Suitable for enclosure building depth
-
Version as glazed door
-
Suitable as rear panel
-
Type
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Version as glazed door
-
Suitable for enclosure building depth
-
Suitable for bottom planking
-
Rated voltage
-
Rated voltage AC 60 Hz
-
Type
-
Suitable for enclosure building depth
-
Material
-
Material
-
Material
-
Suitable for 19 inch mounting
-
Suitable for 19 inch mounting
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Version as door for disconnecting switch interlocking
-
Material
-
Suitable for enclosure building width
-
Modular spacing
-
Suitable for enclosure building width
-
Material
-
Operating voltage AC 50 Hz
-
Operating voltage AC 50 Hz
-
Suitable for enclosure building width
-
Material
-
Suitable for 19 inch rack mounting
-
Suitable for enclosure building height
-
Operating voltage AC 60 Hz
-
Operating voltage AC 60 Hz
-
Suitable for enclosure building height
-
Material quality
-
Suitable for enclosure building height
-
Rated voltage AC 50 Hz
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Operating voltage DC
-
Shape
-
With lock
-
With lock
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Type of electric connection
-
Length
-
Round head
-
Length
-
Model
-
Model
-
Model
-
Model
-
Model
-
Built as slide-in ventilator
-
Model
-
Model
-
Model
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Model
-
Surface protection
-
Model
-
Model
-
Model
-
Temperature setting range
-
With light sensor
-
Temperature setting range
-
Model
-
Load bearing capacity
-
Model
-
Built as slide-in ventilator
-
Model
-
Degree of protection (NEMA)
-
Mounting method
-
Air circulator
-
Rated power
-
Mounting method
-
Rated power
-
Rated power
-
Rated power
-
Suitable for aeration/de-aeration
-
Roof ventilator
-
With protective cover
-
Suitable for cable patch
-
With filter
-
Number of connector holes
-
With digital indication
-
Suitable for cable patch
-
Lamp type
-
With filter
-
With de-aeration
-
Thread type
-
Volume flow, freeblowing
-
Volume flow, freeblowing
-
Volume flow, freeblowing
-
Volume flow, freeblowing
-
Volume flow, freeblowing
-
For internal separation form 2a
-
For internal separation form 2b
-
Noise emission
-
Noise emission
-
For internal separation form 3a
-
Suitable for wall built-in
-
For internal separation form 3b
-
Surface finishing
-
Surface finishing
-
For internal separation form 4a
-
Surface finishing
-
For internal separation form 4b
-
With cable entry
-
RAL-number (similar)
-
With cable entry
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
Max. load capacity
-
Pre-stamping
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
Max. load capacity
-
Suitable for outdoor set-up
-
EMC-version
-
EMC-version
-
Type of switch function
-
Type of switch function
-
Diameter
-
With on/off switch
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Supply current
-
Frequency
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Prewired
-
With socket outlet
-
Label space/information surface
-
Fitted with rainproof plate protection
-
Fitted with rainproof plate protection
-
Fitted with door or cover
-
Fitted with door or cover
Blanking plate 19 inches 1U solid plastic direct clipping
Blanking plate 19 inches 2U solid plastic direct clipping
Blanking plate 19 inches 1U solid metal quick fixing
Blanking plate 19 inches 2U solid metal quick fixing
Blanking plate 19 inches 3U solid metal quick fixing
Cable management sleeve for 19 inches bati-rack uprights
19 inches management panel 1U metal 2 axes quick fixing
19 inches management panel 2U metal 2 axes quick fixing
Cable entry plate 19 inches 1U plastic with brushes direct clipping
Cable entry plate 19 inches 2U plastic with brushes direct clipping
Cable entry plate 19 inches 1U metal with brushes quick fixing
Cable entry plate 19 inches 2U metal with 2 brushes quick fixing
19 inches cord management panel for 19 inches rack 1U
19 inches cable manager 2U
Vertical cable guide for Linkeo 33U cabinet
Vertical cable guide for Linkeo 42U cabinet
Set of 6 cable management rings for Linkeo cabinet width 800mm
Cable guide ring for vertical management 35 x 65mm
Cable guide ring for horizontal management 30 x 85mm
PDU vertical support for 19 inches and zero-U PDU for Linkeo 42U cabinets
PDU vertical support for 19 inches and zero-U PDU for Linkeo 47U cabinets
Vertical cable guides for Linkeo 47U cabinet
Set of 2 vertical cable managers panels for Linkeo 42U 800mm wide cabinets
Set of 2 vertical cable managers panels for Linkeo 47U 800mm wide cabinets