الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Nominal voltage
-
Assembly arrangement
-
Assembly arrangement
-
Number of buses/couplings
-
Loudness
-
Transparent
-
Clamps
-
Type of connector
-
Material
-
Type of current
-
Housing material
-
With light source
-
Wireless
-
Duct installation
-
Cable strain relief
-
Material quality
-
Housing material quality
-
Floor box/subfloor mounted
-
Voltage reversible
-
With flashlight
-
Nominal voltage low value
-
Outlet direction
-
With bus/coupling
-
Surface protection
-
With fixed symbol/imprint
-
Connection system
-
Nominal voltage high value
-
Surface protection
-
Surface mounting
-
Mounting method
-
Mounting method
-
Mounting method
-
With exchangeable symbol
-
Rated output
-
Mounting method
-
Width in number of modular spacings
-
Electricity consumption
-
Lamp holder
-
Application as button
-
Electricity consumption
-
Built-in battery
-
Lamp type
-
Type of tone
-
Surface protection housing
-
Centre plate
-
Surface protection housing
-
Device width
-
Colour light source
-
Device width
-
Device width
-
With label space
-
Device height
-
Type of fastening
-
Built-in transformer
-
Device height
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Wire stock
-
With complemantary luminous signal
-
Flush-mounted installation
-
Dust protection cap
-
With cover frame
-
Surface finishing
-
Suitable for degree of protection (IP)
-
RAL-number (similar)
-
With built-in installation box
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
With hinged lid
-
Max. lamp power
-
Housing colour
-
Housing colour
-
Housing colour
-
Housing colour
-
Min. depth of built-in installation box
-
Width
-
Height
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Supply current
-
Frequency
-
Mandatory neutral
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Loudness setting
-
Number of ringtones
-
Contains Batteries and/or Accumulator
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Connected object
Bticino
Classia
REF. BT-RG4268SC
Classia -optical connector SC/APC black
You can only compare 4 products, you must remove 1 to add this one
Bticino
Classia
REF. BT-RW4268SC
Classia optical connector SC/APC white
You can only compare 4 products, you must remove 1 to add this one
Bticino
Classia
REF. BT-RA4351V230
Classia bronze bell 230Vac 8VA - aluminium
You can only compare 4 products, you must remove 1 to add this one
Bticino
Classia
REF. BT-RA4356V230
Classia buzzer 230Vac 8VA - aluminium
You can only compare 4 products, you must remove 1 to add this one
Bticino
Classia
REF. BT-RA4953
Classia cable outles - aluminium
You can only compare 4 products, you must remove 1 to add this one
Bticino
Classia
REF. BT-RA4373H
Classia lampholder hotel warning - aluminium
You can only compare 4 products, you must remove 1 to add this one
Bticino
Classia
REF. BT-RA4177
Classia shaver socket 230V - aluminium
You can only compare 4 products, you must remove 1 to add this one
Bticino
Classia
REF. BT-RG4373H
Classia lampholder hotel warning - black
You can only compare 4 products, you must remove 1 to add this one
Bticino
Classia
REF. BT-RW4373H
Classia lampholder hotel warning - white
You can only compare 4 products, you must remove 1 to add this one
Bticino
Classia
REF. BT-RG4177
Classia shaver socket 230V - black
You can only compare 4 products, you must remove 1 to add this one
Bticino
Classia
REF. BT-RW4177
Classia shaver socket 230V - white
You can only compare 4 products, you must remove 1 to add this one
Bticino
Classia
REF. BT-RG4351V230
Classia bronze bell 230Vac 8VA - black
You can only compare 4 products, you must remove 1 to add this one
Bticino
Classia
REF. BT-RW4351V230
Classia bronze bell 230Vac 8VA - white
You can only compare 4 products, you must remove 1 to add this one
Bticino
Classia
REF. BT-RG4356V230
Classia buzzer 230Vac 8VA - black
You can only compare 4 products, you must remove 1 to add this one
Bticino
Classia
REF. BT-RW4356V230
Classia buzzer 230Vac 8VA - white
You can only compare 4 products, you must remove 1 to add this one
Bticino
Classia
REF. BT-RG4953
Classia cable outles - black
You can only compare 4 products, you must remove 1 to add this one
Bticino
Classia
REF. BT-RW4953
Classia cable outles - white
You can only compare 4 products, you must remove 1 to add this one