-
Assembly arrangement
-
Nominal voltage
-
Nominal voltage
-
Number of phases
-
Rated voltage
-
Rated control supply voltage AC 50 Hz
-
With manual transmitter
-
Nominal voltage
-
Primary voltage 1
-
Primary voltage 1
-
Assembly arrangement
-
Transparent
-
Transparent
-
Release characteristic
-
Power consumption
-
Imprint/indication
-
Rated control supply voltage AC 60 Hz
-
Wall-mounted transmitter
-
Clamps
-
Suitable for built-in mounting
-
Material
-
With light source
-
Number of poles (total)
-
Housing material
-
With label area
-
Monitoring equipment
-
Suitable for labelling type
-
Window transmitter
-
With voice announcement function
-
Rated current
-
Rated current
-
Material quality
-
Operating voltage
-
Number of protected poles
-
Secondary voltage 1
-
Utilization
-
With tuner
-
Colour of light
-
Voltage type for actuating
-
Nominal load current
-
With remote switch connection
-
Signal transmission
-
Suitable for touch sensor connector for bus system
-
With flashlight
-
Nominal discharge surge current (8/20) (L-N)
-
Length
-
RDS
-
Rated operation current Ie, 400 V
-
Surface protection
-
With fixed symbol/imprint
-
Model
-
With fixed symbol/imprint
-
Total discharge current (8/20) (L+N-PE)
-
Surface protection
-
Suitable for standby switching
-
With frequency indication
-
Connection system
-
Monitoring window/light outlet
-
Mounting method
-
With exchangeable symbol
-
With exchangeable symbol
-
Mounting method
-
Width in number of modular spacings
-
Mounting method
-
Nominal operation time
-
With LED indication
-
Mounting method
-
Rated power
-
Rated power
-
Lamp holder
-
Application as button
-
Ambient temperature during operating
-
Suitable for surface mounting
-
Suitable for manual operation
-
Lamp type
-
Music capacity
-
Interface
-
Voltage protection level L-PE/N-PE
-
Power supply system
-
Device width
-
Colour light source
-
Device width
-
Device width
-
Colour light source
-
Nominal voltage AC
-
Device width
-
Colour light source
-
Colour light source
-
Colour light source
-
Adjustable
-
Device width
-
Device height
-
Type of fastening
-
Device height
-
Nominal voltage DC
-
Suitable for mounting on PCB
-
Material cover
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Max. continuous voltage AC
-
Device depth
-
Device depth
-
Device depth
-
Max. continuous voltage DC
-
Number of poles
-
Height/depth
-
Number of auxiliary contacts as normally open contact
-
Height/depth
-
Flush-mounted installation
-
Voltage protection level
-
With exchangeable lens/symbol
-
Suitable for switch
-
Number of auxiliary contacts as normally closed contact
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Voltage protection level L-N
-
Concurrently switching neutral conductor
-
Modular version
-
Suitable for degree of protection (IP)
-
Suitable for dimmer
-
Suitable for degree of protection (IP)
-
Suitable for venetian shutter switch
-
RAL-number (similar)
-
Category type 3
-
Suitable for indication element
-
Number of modules (module system)
-
Number of modules (module system)
-
With interference suppressor filter
-
Number of modules (module system)
-
Connection type auxiliary circuit
-
Suitable for movement sensor
-
Supplied remote control
-
Max. lamp power
-
Max. lamp power
-
Max. lamp power
-
Housing colour
-
Connectable conductor cross section solid-core
-
Max. conductor cross section solid (solid, stranded)
-
Max. conductor cross section flexible (fine-strand)
-
Protection class
-
With remote signalling contact
-
Compatible with Apple HomeKit
-
Signalling at the device
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Built-in height/depth
-
Built-in height/depth
-
Operation by Bluetooth
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Wireless
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Power Delivery
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Supply current
-
Supply current
-
Frequency
-
Frequency
-
Standby consumption
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Number of terminals
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Fitted with USB plug
-
Remote opening of gate / Electric door opener
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Connected object
-
Programming way
-
Terminal type
Mosaic™ - Proximity MCB - single pole - with neutral 230 V~ - 16 A - 2 mod - white
Mosaic™ - Cable outlet - Ø8 mm wire outlet - 1 module - white
Mosaic™ - Illuminated signs - 230 V~ - white LEDs - 5 modules - white
Mosaic™ - Illuminated signs - 230 V~ - blue LEDs - 5 modules - white
Mosaic™ - Illuminated signs - 230 V~ - red/green LEDs - 2 modules - white
Mosaic™ - Proximity MCB - single pole - with neutral 230 V~ - 10 A - 2 mod - white
Mosaic™ - Voltage surge protector -16 A -250 V~ -50/60 Hz -l max 6 kA -2 mod -white
Mosaic™ - Replacement modules for surge protector - 2 modules
Mosaic™ - Indicator light - 4 colour labels - single ind. 230 V- 1 mod-white antiB
Mosaic™ - Indicator light - 4 colour labels - double ind. 230 V- 1 mod-white antiB
Mosaic™ - Self-contained pilot light - with high power blue LED - 2 modules - white
Mosaic™ - Videoprojector switch - 2 modules - white
Mosaic™ - Attenuator - 100 V - 25 W- 2 modules - white
Mosaic™ - Indicator light -with 4 colour labels - single ind. 12-24 V- 1 mod -white
Mosaic™ - Indicator light -4 colour labels - double ind. 12/24 V- 1 mod-White antiB
Mosaic™ - Bulkhead - 12-24 V~/= - 0.6 W - 2 modules - Red
Mosaic™ - Bulkhead - 12-24 V~/= - 0.6 W - 2 modules - White
Mosaic™ - Bulkhead - 12-24 V~/= - 0.6 W - 2 modules - Green
Mosaic™ - Bulkhead - 12-24 V~/= - 0.6 W - 2 modules - Blue
Mosaic™ - Bulkhead light - for skirting pilot light, 230 V - 2 modules - white
Mosaic™ - Illuminated signs - 230 V~ - white LEDs - 2 modules - white
Mosaic™ - Illuminated signs - 230 V~ - blue LEDs - 2 modules - white
Mosaic™ - Bulkhead - 230 V~ - 0.2 or 1 W - 2 modules - Red
Mosaic™ - Bulkhead - 230 V~ - 0.2 or 1 W - 2 modules - White