-
Bus system KNX
-
Nominal voltage
-
With manual transmitter
-
Transparent
-
Sensor type
-
Bus system KNX-RF (Radio Frequent)
-
Wall-mounted transmitter
-
Transparent
-
Material
-
With DALI interface
-
Bus system radio frequent
-
Window transmitter
-
Rated current
-
Material quality
-
With connection cable
-
Constant light control
-
Bus system LON
-
Constant light control
-
HVAC-control
-
Bus system Powernet
-
Method of operation
-
Signal transmission
-
HVAC-control
-
Other bus systems
-
Other bus systems
-
Max. output current
-
Number of channels
-
Surface protection
-
Model
-
Forced switch off
-
Model
-
Surface protection
-
Forced switch off
-
Radio frequent bidirectional
-
Dimming 1-10 V
-
Animal zone
-
Mounting method
-
Mounting method
-
Mounting method
-
With LED indication
-
Dimming DALI
-
Mounting height
-
Creep-under protection
-
Creep-under protection
-
Dimming DSI
-
Background monitoring
-
Substation input
-
Temperature
-
Substation input
-
Temperature
-
With bus connection
-
Dimming Touch and Dim
-
Bus voltage stockable
-
Temperature
-
Temperature
-
Temperature
-
Networkable
-
Light value memory
-
Dimming with push-button
-
Networkable
-
Device width
-
Applicable with button
-
Dimming manufacturer's proprietary system
-
Number of lines to feed
-
Optimum mounting height
-
Applicable with movement sensor
-
Device height
-
Optimum mounting height
-
Staircase light controller
-
Device depth
-
Applicable with presence indicator
-
Staircase light controller
-
Bridging switch
-
Applicable with time switch/timer
-
Bridging switch
-
Max. reach sideways
-
Max. reach sideways
-
Max. reach sideways
-
Applicable with transmission button
-
Range
-
Max. reach sideways
-
Max. reach sideways
-
Max. reach sideways
-
Applicable with infrared button
-
Suitable for switch
-
Surface finishing
-
Max. reach frontally
-
Max. reach frontally
-
Max. reach frontally
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Suitable for dimmer
-
Max. reach frontally
-
Max. reach frontally
-
Combination movement sensor/push button switch
-
Diameter reach on floor
-
Diameter reach on floor
-
Suitable for venetian shutter switch
-
Diameter reach on floor
-
RAL-number (similar)
-
Suitable for wireless transmission
-
Suitable for wireless transmission
-
RAL-number (similar)
-
Suitable for indication element
-
RAL-number (similar)
-
RAL-number (similar)
-
Remote operation
-
Remote operation
-
Suitable for movement sensor
-
Supplied remote control
-
Response value sensitivity adjustable
-
Response value luminosity adjustable
-
Operation mode switch
-
With signal unit
-
Teach-function for response value luminosity
-
Teach-function for response value luminosity
-
Dim function with dimmer basic element
-
Dim function with dimmer basic element
-
Switch-off delay self-learning
-
With orientation lighting
-
Connection cable length
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Switching power
-
Min. switch-on time
-
Min. switch-on time
-
Min. switch-on time
-
Min. switch-on time
-
Min. switch-on time
-
Max. duty cycle
-
Max. duty cycle
-
Max. duty cycle
-
Max. duty cycle
-
Max. duty cycle
-
Max. duty cycle
-
Detection angle horizontal
-
Detection angle horizontal
-
Detection angle horizontal
-
Detection angle horizontal
-
Detection angle horizontal
-
Response value luminosity
-
Response value luminosity
-
Response value luminosity
-
Response value luminosity
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Number of switching zones
-
Number of switching zones
-
Max. starting current
-
Max. starting current
-
Max. starting current
-
Control current
-
With alarm function
-
With alarm function
-
With acoustic sensor
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Frequency
-
Mandatory neutral
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Terminals capacity
-
Fitted with USB plug
-
Auto switch
-
Addressable
-
Remote opening of gate / Electric door opener
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Pack1 Location
-
Regulation Type (Pack1)
-
Regulation Type (Pack1)
-
Connected object
-
Connected object
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
Mosaic™ - Lighting management-power pack-ceiling mounting-2 outputs-1x16 A+dry contact
Mosaic™ - BUS DALI power supply - up to 64 participants - 200 mA - for false ceiling
Mosaic™ - PIR 360° motion sensor Ø8m with directional head - IP55 - surface wall or ceiling mounting - white - blister
Mosaic™ - PIR 270° lighting sensor 18m - IP55 - surface wall or ceiling mounting
Mosaic™ - PIR 360° motion sensor 8m - IP20 - false ceiling mounting
Mosaic™ - PIR 140° motion sensor - IP42 - surface wall mounting motion
Mosaic™ - PIR 360° motion sensor Ø8m - IP55 - surface wall or ceiling mounting
Mosaic™ - PIR 360° motion sensor Ø8m with directional head - IP55 - surface wall or ceiling mounting - grey
Mosaic™ - Illuminated obstacle indicator - 2 modules - white
Mosaic™ - PIR high density 360° lighting sensor Ø8m - IP42 - ceiling mounting
Mosaic™ - Dual tech PIR + US 360° lighting sensor Ø8m - IP20 - ceiling mounting
Mosaic™ - PIR 360° lighting sensor Ø8m - IP41 - ceiling mounting
Mosaic™ - PIR 360° lighting sensor 2x12m - IP41 - ceiling mounting
Mosaic™ - PIR 360° motion sensor Ø8m - IP20 - surface ceiling mounting
Mosaic™ - KNX presence sensor - pir 180° - - white
Mosaic™ - Smart Bluetooth configuration gateway for multi-application configuration tool
Mosaic™ with Netatmo - Wireless motion sensor