الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Nominal voltage
-
Assembly arrangement
-
Assembly arrangement
-
Number of contacts as change-over contact
-
Number of contacts as change-over contact
-
Transparent
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Material
-
Rated current
-
Number of contacts as normally closed contact
-
Rated current
-
Material quality
-
Method of operation
-
Method of operation
-
Push button switch
-
Method of operation
-
Method of operation
-
Surface protection
-
Model
-
Model
-
Mounting method
-
Contactless type
-
With mounting plate
-
Mechanical controllable
-
Number of rockers
-
Number of rockers
-
Electronic controllable
-
With lighting
-
With lighting
-
Device width
-
Device height
-
Type of fastening
-
Type of fastening
-
Imprint
-
Imprint
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Number of poles
-
Number of poles
-
With complemantary luminous signal
-
With complemantary luminous signal
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
Suitable for degree of protection (IP)
-
Label space/information surface
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Function lighting
-
Wiring system
-
Number of buttons
-
Number of buttons
-
Switching current for fluorescent lamps
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Colour of switch operator
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Type of lighting
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Illumination
LEGRAND
Mosaic™
REF. 077075
Mosaic™ - Key push-button - 2-position -to be equipped with key barrel -2 mod -white
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Mosaic™
REF. 077048
Mosaic™ - Push-button for hotel - for selecting room status - 2 modules - white
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Mosaic™
REF. 077044
Mosaic™ - 2-way pull-cord push-button - with cord - 6A - 2 modules - white
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Mosaic™
REF. 077047
Mosaic™ - Hotel bedroom indicator - with status lamp and bell push - 2 mod. - white
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Mosaic™
REF. 077025
Mosaic™ - Roller blind push-button - for 500 W max. blind - 2 modules - white
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Mosaic™
REF. 077028
Mosaic™ - Roller blind pushbutton - for 1 or several roller blinds - white
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Mosaic™
REF. 079225
Mosaic™ - Roller blind push-button - for 500 W max. blind - 2 modules - alu
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Mosaic™
REF. 079228
Mosaic™ - Roller blind pushbutton - for 1 or several roller blinds - alu
You can only compare 4 products, you must remove 1 to add this one