-
Nominal voltage
-
Assembly arrangement
-
Nominal voltage
-
Assembly arrangement
-
Nominal voltage
-
Assembly arrangement
-
Assembly arrangement
-
Number of phases
-
Nominal voltage
-
Number of units
-
Number of units
-
Transparent
-
Sensor type
-
Imprint/indication
-
Nominal current
-
Material
-
With DALI interface
-
Suitable for wall mounting
-
Rated current
-
Rated current
-
Protective contact
-
Rated current
-
Lockable
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Material quality
-
With connection cable
-
Constant light control
-
HVAC-control
-
Push button switch
-
Method of operation
-
Method of operation
-
Method of operation
-
Forced switch on
-
Number of channels
-
Forced switch on
-
Surface protection
-
Model
-
Model
-
Surface protection
-
Forced switch off
-
Surface protection
-
Forced switch off
-
Model
-
Model
-
Model
-
Model
-
Time setting
-
Mounting method
-
Mounting method
-
Mounting method
-
Animal zone
-
Number of ports USB-A
-
Mounting method
-
Creep-under protection
-
With mounting plate
-
Number of ports USB-C
-
Substation input
-
Background monitoring
-
Substation input
-
Temperature
-
Number of rockers
-
Mechanical controllable
-
Temperature
-
Light value memory
-
Networkable
-
Electronic controllable
-
Device width
-
Applicable with button
-
Scan angle
-
Applicable with button
-
Device width
-
Device height
-
Applicable with movement sensor
-
Type of fastening
-
Optimum mounting height
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Number of socket outlets switchable
-
Applicable with movement sensor
-
Applicable with presence indicator
-
Staircase light controller
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Applicable with time switch/timer
-
Bridging switch
-
Bridging switch
-
Applicable with time switch/timer
-
Applicable with transmission button
-
Max. reach sideways
-
Number of poles
-
With Wi-Fi signal repeater
-
Applicable with transmission button
-
Applicable with infrared button
-
Max. presence range
-
With complemantary luminous signal
-
Surface finishing
-
Max. reach frontally
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Feedback-signal contact
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Label space/information surface
-
Diameter reach on floor
-
RAL-number (similar)
-
Suitable for wireless transmission
-
RAL-number (similar)
-
Shortest switching interval
-
RAL-number (similar)
-
Number of modules (module system)
-
Remote operation
-
Function lighting
-
Remote operation
-
Function lighting
-
Autonomy
-
Number of modules (module system)
-
Supplied remote control
-
Over voltage protection
-
Metallic colour
-
With hinged lid
-
Random generator
-
Response value sensitivity adjustable
-
Switch capacity
-
Switch capacity
-
Response value sensitivity adjustable
-
Fault current protection
-
Switch capacity
-
Switch capacity
-
Response value luminosity adjustable
-
Wiring system
-
Switch capacity HVAC
-
Switch capacity HVAC
-
Response value luminosity adjustable
-
With miniature fuse
-
With signal unit
-
With signal unit
-
Eject-mechanism
-
Number of active contacts (round)
-
Astro program
-
Teach-function for response value luminosity
-
Number of active contacts (flat)
-
Insulated mounting
-
Dim function with dimmer basic element
-
Number of buttons
-
Switching current for fluorescent lamps
-
With function lighting
-
Switching current for fluorescent lamps
-
Built-in width
-
With orientation lighting
-
With brightness sensor connection
-
Connection cable length
-
Suitable for ceiling mounting
-
Max. power
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Special power supply
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Max. switching power LED
-
Max. switching power LED
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
Min. switch-on time
-
Min. switch-on time
-
Max. duty cycle
-
Max. duty cycle
-
Switch-off delay
-
Switching-on delay
-
Detection angle horizontal
-
Detection angle horizontal
-
Pivoting range sensor, horizontal
-
Pivoting range sensor, vertical
-
Response value luminosity
-
Response value luminosity
-
Max. switching power
-
Max. switching power
-
Suitable for C-load
-
Number of switching zones
-
Max. starting current
-
Control current
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
With alarm function
-
With acoustic sensor
-
Built-in length
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Power Delivery
-
Frequency
-
Frequency
-
Frequency
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Type of lighting
-
Type of lighting
-
Type of lighting
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Type of load
-
Type of load
-
Stress test conformity (1000V)
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Connection type
-
Number of terminals
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Entry membrane gland type
-
Horizontal fixing center distance
-
Cable support
-
Auto switch
-
Cover
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Connected object
-
Connected object
-
Operating method
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
Programming way
-
With voice command
-
With voice command
-
Programmable
-
Programmable
-
Interoperable connection Protocol
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
-
Product use function
-
Illumination
-
Illumination
Mosaic™ - Universal automatic switch with neutral 500W LED white
Mosaic™ - Universal automatic switch without neutral 100W LED white
Mosaic™ - Universal automatic switch without neutral with overide 100W LED white
Mosaic™ - universal automatic switch without neutral 100w led alu
Mosaic™ - Universal automatic switch with neutral 500w led alu
Mosaic™ - Contactless switch 200W LED for light antimicrobial white
Mosaic™ - Contactless switch 200W LED for light black
Mosaic™ - Contactless switch for door antimicrobial treatment white
Mosaic™ - Contactless switch for door black
Mosaic™ - Contactless switch 200w led for light white
Mosaic™ - Contactless switch for door antimicrobial treatment monobloc white
Mosaic™ - Key fob switch - 230 V~ - 50/60 Hz - 2 modules - white
Mosaic™ - Key card switch mat black
Mosaic™ - 2-way pull-cord switch - 10 AX - 230 V~ - up to 2300 W - 2 modules -white
Mosaic™ - Touch switch - with neutral - 2 modules - white antimicrobial
All-in-one kit containing a lighting micromodule + 2 wireless light switches Mosaic with Netatmo
Mosaic™ - Programmable time switch - 6 A - 250 V~ - 2 modules - white
Mosaic™ - Socket - 2x2P+E - for instal on trunking - auto. term. WIELAND - standard
Mosaic™ - Multi-support single socket - German std - 2P+E - 2 mod - alu
Mosaic™ - Energy saving switch - 10 AX - 250 V~ - white
Mosaic™ - Energy saving switch - 10 AX - 250 V~ - alu
Mosaic™ - Timer switch - 1000 W - 230 V~ - 2 modules - white
Mosaic™ - Roller blind switch - for 500 W max. blind - 2 modules - white
Mosaic™ - Roller blind switch - for 500 W max. blind - 2 mod. - white antimicrobial