الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Nominal voltage
-
Assembly arrangement
-
Type of accessory/spare part
-
Transparent
-
With light source
-
Material
-
Lockable
-
Material quality
-
Suitable for built-in installation box
-
Suitable for central conduit box
-
Dimensions
-
With flashlight
-
Surface protection
-
With fixed symbol/imprint
-
Mounting method
-
With exchangeable symbol
-
Lamp holder
-
Application as button
-
Device width
-
Colour light source
-
With label space
-
Device width
-
Device width
-
Device height
-
Device height
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Surface finishing
-
Suitable for degree of protection (IP)
-
With hinged lid
-
With hinged lid
-
Max. lamp power
-
Max. lamp power
-
Width
-
Height
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Cable section
LEGRAND
Soliroc™
REF. 077883
Soliroc™ - Fixing accessory - for Batibox boxes - 1 gang
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Soliroc™
REF. 077880
Soliroc™ - Adaptor - for Mosaic functions - IP 55 - IK 10 - with cover
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Soliroc™
REF. 077881
Soliroc™ - Adaptor - for Mosaic functions - IP 20 - without cover
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Soliroc™
REF. 077867
Soliroc™ - Passage lighting - for lighting a staircase - 250 V~ - IP 55 - 5 mod
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Soliroc™
REF. 077868
Soliroc™ - Illuminated sign - with LED indicator - 230 V~ - IP 55
You can only compare 4 products, you must remove 1 to add this one