الفلتر
مسح الكل
Technical characteristics
-
Nominal voltage
-
Number of phases
-
Number of units
-
Assembly arrangement
-
Nominal current
-
Transparent
-
Imprint/indication
-
Protective contact
-
Material
-
Lockable
-
Lockable
-
Material quality
-
Number of active contacts (square)
-
Surface protection
-
Model
-
Mounting method
-
Number of ports USB-A
-
Number of ports USB-C
-
Device width
-
Type of fastening
-
Device height
-
Number of socket outlets switchable
-
Device depth
-
Device depth
-
Device depth
-
With Wi-Fi signal repeater
-
With complemantary luminous signal
-
Concurrently switching neutral conductor
-
Surface finishing
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Number of modules (module system)
-
Over voltage protection
-
Metallic colour
-
With hinged lid
-
With hinged lid
-
Fault current protection
-
With miniature fuse
-
Number of active contacts (round)
-
Eject-mechanism
-
Number of active contacts (flat)
-
Insulated mounting
-
Insulated mounting
-
With function lighting
-
With orientation lighting
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
With loop through function
-
With on/off switch
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Frequency
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Cable support
-
Cover
-
Connected object
LEGRAND
Soliroc™
REF. 077831
Soliroc™ - Socket outlet - French - 2P + E - automatic terminals and cover - IP 55
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Soliroc™
REF. 077832
Soliroc™ - Socket outlet - French - 2P + E - automatic terminals no cover - IP 20
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Soliroc™
REF. 077833
Soliroc™ - Socket outlet - French - 2P+E - automatic terminals-locked cover - IP55
You can only compare 4 products, you must remove 1 to add this one