الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Number of units
-
Lamp power
-
Lamp power
-
Lamp voltage
-
Mounting direction
-
Transparent
-
Nominal current
-
Lamp voltage
-
Nominal current
-
Material
-
Number of units horizontal
-
Socket
-
Material quality
-
Number of units vertical
-
Technology
-
Number of modules horizontal (module system)
-
Lamp shape
-
Number of modules vertical (module system)
-
Halogen
-
With mounting grid
-
Surface protection
-
Total length
-
Xenon
-
Krypton
-
Suitable for subfloor installation duct box
-
Suitable for wall duct
-
Suitable for built-in installation
-
Type of fastening
-
Suitable for torches
-
Suitable for pointer
-
Suitable for round flashing luminaire
-
Flush-mounted installation
-
Surface finishing
-
RAL-number (similar)
-
With hinged lid
-
Built-in width
-
Built-in height
-
Width
-
Width
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Frequency
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Number of units
-
Number of modules horizontal (module system)
LEGRAND
Plexo™
REF. 680632
Plexo™ - Support frame 55 - for Mosaic/Vela 3 mod - IP 55 - with membrane - White
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Plexo™
REF. 680633
Plexo™ - Support frame 55 - for Mosaic/Vela 3 mod - IP 55 - with membrane - Grey
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Plexo™
REF. 069495L
Plexo™ - 12-24-48V light
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Plexo™
REF. 069496L
Plexo™ - locator light 230V
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Plexo™
REF. 069498L
Plexo™ - indicator light 230V
You can only compare 4 products, you must remove 1 to add this one