-
Nominal voltage
-
Assembly arrangement
-
Assembly arrangement
-
Number of contacts as change-over contact
-
Nominal voltage
-
Number of contacts as change-over contact
-
Transparent
-
Number of contacts as normally open contact
-
Material
-
Rated current
-
With light source
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
With light source
-
Rated current
-
Material quality
-
Method of operation
-
Push button switch
-
Method of operation
-
Method of operation
-
Surface protection
-
Model
-
Model
-
Mounting method
-
Number of revolving contacts
-
Number of revolving contacts
-
Mounting method
-
Mounting method
-
Contactless type
-
With mounting plate
-
Number of rockers
-
Number of rockers
-
With lighting
-
With lighting
-
Device width
-
Device width
-
Device width
-
Device width
-
Imprint
-
Type of fastening
-
Device height
-
Device height
-
Type of fastening
-
Device height
-
Imprint
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Number of poles
-
Number of poles
-
With complemantary luminous signal
-
With complemantary luminous signal
-
Surface finishing
-
Feedback-signal contact
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Label space/information surface
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Wiring system
-
Switching current for fluorescent lamps
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Colour of switch operator
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Mandatory neutral
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Illumination
Plexo™ - push button no contact - Anthracite - surface
Plexo™ - push button no contact locator - Anthracite - surface
Plexo™ - Push-button 66 - 1 gang - 2 way - with ''bell'' - 6 A 250 V~ - Grey
Plexo™ - changeover push button locator - Grey - mechanism
Plexo™ - push button no contact - Grey - mechanism
Plexo™ - push button no contact locator - Grey - mechanism
Plexo™ - changeover push button locator with label holder - Grey - mechanism
Plexo™ - changeover push button locator with label holder - White - mechanism
Plexo™ - changeover push button locator with label holder - Anthracite - mechanism
Plexo™ - changeover push button locator - White - mechanism
Plexo™ - push button no contact - White - mechanism
Plexo™ - push button no contact locator - White - mechanism
Plexo™ - push button no contact - Grey - surface
Plexo™ - push button no contact locator - Grey - surface
Plexo™ - push button no contact - Anthracite - mechanism
Plexo™ - push button no contact locator - Anthracite - mechanism
Plexo™ - changeover push button locator - Anthracite - mechanism
Plexo™ - changeover push button locator with label holder - Grey - flush
Plexo™ - changeover push button locator with label holder - Anthracite - flush
Plexo™ - changeover push button locator with label holder - White - flush
Plexo™ - 2 gang 2-way switch or 2 gang push button - White - flush