الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Transformer integrated
-
Mounting direction
-
With integrated voltage decreasing resistor
-
Material
-
With nail
-
With light source
-
Material quality
-
Mounting method of the module inserts
-
With integrated diode
-
Voltage type for actuating
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules vertical (module system)
-
Rated voltage Ue at AC 50 Hz
-
Rated voltage Ue at AC 50 Hz
-
Model
-
Surface protection
-
Rated voltage Ue at AC 60 Hz
-
Rated voltage Ue at AC 60 Hz
-
Mounting method
-
Suitable for subfloor installation duct box
-
With screws
-
Lamp holder
-
Suitable for wall duct
-
Lamp type
-
Suitable for mounting in round junction box 60 mm
-
Suitable for mounting in round junction box 60 mm
-
Colour light source
-
Colour light source
-
Colour light source
-
Type of fastening
-
Suitable for mounting on DIN-rail 35 mm
-
Flush-mounted installation
-
With built-in installation box
-
Connection type auxiliary circuit
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Supply current
-
Supply current
-
Frequency
-
Stress test conformity (1000V)
-
Halogen free
-
Prewired
BTICINO
Living Now
REF. BT-K4743V230R
Living Now - 230V high intensity LED lamp, red light
You can only compare 4 products, you must remove 1 to add this one
BTICINO
Living Now
REF. BT-K4743V127T
Living Now - 127V high intensity LED lamp, white light
You can only compare 4 products, you must remove 1 to add this one
BTICINO
Living Now
REF. BT-K4702
Living Now - 2 modules support frame
You can only compare 4 products, you must remove 1 to add this one
BTICINO
Living Now
REF. BT-K4703
Living Now - 3 modules support frame
You can only compare 4 products, you must remove 1 to add this one
BTICINO
Living Now
REF. BT-K4704
Living Now - 4 modules support frame
You can only compare 4 products, you must remove 1 to add this one
BTICINO
Living Now
REF. BT-K4706
Living Now - 6 modules support frame
You can only compare 4 products, you must remove 1 to add this one
BTICINO
Living Now
REF. BT-K4743V127RG
Living Now - LED lamp 127V light red and green
You can only compare 4 products, you must remove 1 to add this one