الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Assembly arrangement
-
Transparent
-
Material
-
Material quality
-
Method of operation
-
App control via Bluetooth
-
Dimming phase cut-on
-
Surface protection
-
Dimming phase cut-off
-
Mounting method
-
Serial dimmer
-
Substation input
-
Light value memory
-
Applicable with button
-
Device width
-
Type of fastening
-
Applicable with movement sensor
-
Device height
-
Applicable with presence indicator
-
Device depth
-
Applicable with time switch/timer
-
Applicable with transmission button
-
Applicable with infrared button
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
RAL-number (similar)
-
Number of modules (module system)
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
Control voltage
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Mandatory neutral
-
Terminal marking indication
-
Type of load
-
Type of load
-
Stress test conformity (1000V)
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Cable section
BTICINO
Living Now
REF. BT-K4410
Living Now - dimmer with 0-10V output clear 2 modules
You can only compare 4 products, you must remove 1 to add this one
BTICINO
Living Now
REF. BT-K4411
Living Now - 2-module universal push-button dimmer
You can only compare 4 products, you must remove 1 to add this one