الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Nominal voltage
-
Assembly arrangement
-
Number of contacts as change-over contact
-
Assembly arrangement
-
Assembly arrangement
-
Transparent
-
Number of contacts as normally open contact
-
Material
-
Rated current
-
Rated current
-
Number of contacts as normally closed contact
-
With light source
-
Material quality
-
Push button switch
-
Method of operation
-
Method of operation
-
Method of operation
-
With flashlight
-
Surface protection
-
With fixed symbol/imprint
-
Model
-
Mounting method
-
With exchangeable symbol
-
With mounting plate
-
Lamp holder
-
Application as button
-
Contactless type
-
Lamp type
-
With lighting
-
Device width
-
Device width
-
Colour light source
-
Device height
-
Type of fastening
-
Imprint
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Number of poles
-
With complemantary luminous signal
-
Surface finishing
-
Feedback-signal contact
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Label space/information surface
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Function lighting
-
Number of modules (module system)
-
Number of modules (module system)
-
Wiring system
-
Wiring system
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Supply current
-
Frequency
-
Type of lighting
-
Mandatory neutral
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Illumination
-
Illumination
BTICINO
Living Now
REF. BT-KM4018
Living Now - Fan control 110-220 V, 1 module, sand
You can only compare 4 products, you must remove 1 to add this one
BTICINO
Living Now
REF. BT-KW4018
Living Now - Fan control 110-220 V, 1 module, white
You can only compare 4 products, you must remove 1 to add this one
BTICINO
Living Now
REF. BT-KM4017
Living Now - Fan control 240V 0-1-2-3, 2 modules, sand
You can only compare 4 products, you must remove 1 to add this one
BTICINO
Living Now
REF. BT-KW4017
Living Now - Fan control 240V 0-1-2-3, 2 modules, white
You can only compare 4 products, you must remove 1 to add this one
BTICINO
Living Now
REF. BT-K4371
Living Now - lampholder 1 place
You can only compare 4 products, you must remove 1 to add this one
BTICINO
Living Now
REF. BT-KW4033
Living Now - cord push button 1P NO, 10A, 1 module, white
You can only compare 4 products, you must remove 1 to add this one
BTICINO
Living Now
REF. BT-KG4002
Living Now - 2P switch, 16AX, 1 module, black
You can only compare 4 products, you must remove 1 to add this one
BTICINO
Living Now
REF. BT-KM4002
Living Now - 2P switch, 16AX, 1 module, sand
You can only compare 4 products, you must remove 1 to add this one
BTICINO
Living Now
REF. BT-KW4002
Living Now - 2P switch, 16AX, 1 module, white
You can only compare 4 products, you must remove 1 to add this one
BTICINO
Living Now
REF. BT-K4549
Living Now - Key card switch, 3 modules
You can only compare 4 products, you must remove 1 to add this one
BTICINO
Living Now
REF. BT-K4548
Living Now -RFID Key card switch, 3 modules
You can only compare 4 products, you must remove 1 to add this one