الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Assembly arrangement
-
Transparent
-
Operation
-
Measuring range
-
Material
-
Material quality
-
With receiver
-
Method of operation
-
App control via Bluetooth
-
Surface protection
-
Thermal feedback
-
Mounting method
-
Control characteristic
-
Serial dimmer
-
Suitable for heating
-
Substation input
-
Number of heater outputs
-
Light value memory
-
Suitable for cooling
-
Applicable with button
-
Device width
-
Number of cooler outputs
-
Applicable with movement sensor
-
Type of fastening
-
Device height
-
Connection
-
Differential value
-
Applicable with presence indicator
-
Adjustable differential
-
Device depth
-
Applicable with time switch/timer
-
Temperature readable
-
Applicable with transmission button
-
With sound indicator
-
Applicable with infrared button
-
Sensor/feeler type
-
Suitable for degree of protection (IP)
-
Surface finishing
-
RAL-number (similar)
-
Number of modules (module system)
-
External sensor
-
Contact type
-
With tap water circuit
-
Max. contact voltage
-
Max. contact load
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
Control voltage
-
IFTTT support available
-
With display
-
Nominal power resistive load
-
Explosion-proof
-
Type of power supply
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Type of load
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Connection type
-
Cable section
LEGRAND
Niloé™
REF. 764587
Niloé™ - Thermostat 230 V - White
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Niloé™
REF. 764687
Niloé™ - Thermostat 230 V - Ivory
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Niloé™
REF. 764588
Niloé™ - Rotary dimmer - 300 W- 2-wire - White
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Niloé™
REF. 764688
Niloé™ - Rotary dimmer - 300 W- 2-wire - Ivory
You can only compare 4 products, you must remove 1 to add this one