-
Assembly arrangement
-
Nominal voltage
-
Number of phases
-
Number of units
-
Number of units
-
Assembly arrangement
-
Transparent
-
Imprint/indication
-
Nominal current
-
Type of connector
-
Power consumption
-
Power consumption
-
Power consumption
-
Material
-
Lockable
-
Type of socket outlet
-
Protective contact
-
Type of socket outlet
-
Type of socket outlet
-
Support ring
-
Duct installation
-
Material quality
-
Operating voltage
-
With dust cover
-
With dust cover
-
Floor box/subfloor mounted
-
Utilization
-
Utilization
-
Output voltage
-
Category
-
Max. output current
-
Outlet direction
-
Surface protection
-
DAB+
-
Model
-
Surface protection
-
Model
-
Model
-
Tap loss at 860 MHz
-
Tap loss at 860 MHz
-
Tap loss at 860 MHz
-
Tap loss at 860 MHz
-
Model
-
DAB+
-
Surface mounting
-
Mounting method
-
Number of ports USB-A
-
Suitable for remote power supply
-
Suitable for remote power supply
-
Tap loss at 2150 MHz
-
Tap loss at 2150 MHz
-
Tap loss at 2150 MHz
-
Tap loss at 2150 MHz
-
Imprintable label
-
Number of ports USB-A
-
Number of ports USB-A
-
Number of ports USB-C
-
Number of outlets
-
Number of outlets
-
Number of outlets
-
With imprint
-
Number of ports USB-C
-
Number of ports USB-C
-
Number of outlets
-
Suitable for cable modem
-
Through loss at 860 MHz
-
Through loss at 860 MHz
-
Device width
-
Device width
-
Device width
-
Through loss at 2150 MHz
-
Device width
-
With label space
-
Device width
-
Device height
-
Type of fastening
-
Number of socket outlets switchable
-
Device height
-
Device height
-
Type of fastening
-
With strain relief
-
Device height
-
Device height
-
Type of fastening
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Radio frequency band
-
With Wi-Fi signal repeater
-
Separate earthing connection
-
SAT frequency band
-
With complemantary luminous signal
-
Surface finishing
-
Surface finishing
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
Separate strain relief
-
RAL-number (similar)
-
RAL-number (similar)
-
Mounting method shielding connection
-
Number of modules (module system)
-
With hinged lid
-
Over voltage protection
-
Metallic colour
-
With buses/couplings
-
Fault current protection
-
With miniature fuse
-
Eject-mechanism
-
Number of active contacts (round)
-
Mechanical coding
-
Number of active contacts (flat)
-
Insulated mounting
-
Shielded buses
-
Colour coding
-
With function lighting
-
Shielded housing
-
With orientation lighting
-
Luster terminal
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
With loop through function
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Wireless
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Nominal voltage
-
Supply current
-
Frequency
-
Mandatory neutral
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Cable section
-
Label space/information surface
-
Cable support
-
Cover
-
Connected object
Niloé™ - RJ 11 telephone socket - White
Niloé™ - RJ 11 telephone socket - Ivory
Niloé™ - Double USB Type A + Type C charging sockets - 2 modules - Ivory
Niloé™ - Double USB Type C+C charging sockets - 2 modules - White
Niloé™ - Double USB Type C+C charging sockets - 2 modules - Ivory
Niloé™ - Double USB Type A + Type C charging sockets - 2 modules - White
Niloé™ - Double USB charging socket - White
Niloé™ - Double USB charging socket - Ivory
Niloé™ - TV-R-SAT passthrough socket - attenuation -14 dB - Ivory
Niloé™ - TV-R-SAT terminal socket - attenuation -10 dB - Ivory
Niloé™ - TV-R-SAT-SAT multiple star socket - attenuation 1.5 dB - Ivory
Niloé™ - TV single star socket - "F-F" feedthrough - attenuation 1 dB - White
Niloé™ - TV single star socket - "F" type - attenuation 1 dB - White
Niloé™ - TV single star socket - 9.5 male - attenuation 1 dB - White
Niloé™ - TV male passthrough socket - attenuation -14 dB - White
Niloé™ - TV male terminal socket - attenuation -10 dB - White
Niloé™ - TV-R-SAT multiple star socket - attenuation 1.5 dB - White
Niloé™ - TV-R-SAT passthrough socket - attenuation -14 dB - White
Niloé™ - TV-R-SAT terminal socket - attenuation -10 dB - White
Niloé™ - TV-R-SAT-SAT multiple star socket - attenuation 1.5 dB - White
Niloé™ - TV single star socket - "F-F" feedthrough - attenuation 1 dB - Ivory
Niloé™ - TV single star socket - "F" type - attenuation 1 dB - Ivory
Niloé™ - TV single star socket - 9.5 male - attenuation 1 dB - Ivory
Niloé™ - TV male passthrough socket - attenuation -14 dB - Ivory