-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Assembly arrangement
-
Transparent
-
Mounting direction
-
Mounting direction
-
Material
-
Number of units horizontal
-
Number of units horizontal
-
Number of units horizontal
-
Number of units horizontal
-
Number of units horizontal
-
Construction type lens
-
Support ring
-
Material quality
-
Number of units vertical
-
Utilization
-
With dust cover
-
Width opening
-
Height opening
-
Outlet direction
-
With mounting grid
-
Surface protection
-
Surface protection
-
Surface protection
-
Imprintable label
-
Mounting method
-
Suitable for subfloor installation duct box
-
With imprint
-
Suitable for wall duct
-
Suitable for built-in installation
-
Suitable for built-in installation
-
Device width
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
With strain relief
-
Device height
-
Device depth
-
Flush-mounted installation
-
Surface finishing
-
Surface finishing
-
Suitable for degree of protection (IP)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
With hinged lid
-
With hinged lid
-
Luster terminal
-
Built-in height
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Label space/information surface
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Number of units
Niloé™ - Plate - 5 gang - White
Niloé™ - Plate - 5 gang - Ivory
Niloé™ - Plate - 4 gang - Ivory
Niloé™ - Plate - 5 gang - Red
Niloé™ - Plate - 5 gang - Taupe
Niloé™ - Plate - 4 gang - Red
Niloé™ - Plate - 4 gang - Taupe
Niloé™ - Plate - 3 gang - Red
Niloé™ - Plate - 3 gang - Taupe
Niloé™ - Plate - 2 gang - Red
Niloé™ - Plate - 2 gang - Taupe
Niloé™ - Plate - 1 gang - Red
Niloé™ - Plate - 1 gang - Taupe
Niloé™ - Plate - 1 gang - Bronze
Niloé™ - Plate - 2 gang - Bronze
Niloé™ - Plate - 3 gang - Bronze
Niloé™ - Plate - 1 gang - Aluminium
Niloé™ - Plate - 2 gang - Aluminium
Niloé™ - Plate - 3 gang - Aluminium
Niloé™ - TV-R-SAT cover plate - 33 mm fixing centers - White
Niloé™ - Plate - 1 gang - Onyx
Niloé™ - Plate - 2 gang - Onyx
Niloé™ - Plate - 3 gang - Onyx
Niloé™ - Plate - 1 gang - Dark Wood