-
Nominal voltage
-
Number of contacts as change-over contact
-
Assembly arrangement
-
Rated voltage
-
Assembly arrangement
-
Assembly arrangement
-
Transparent
-
Number of contacts as normally open contact
-
Material
-
Rated current
-
Number of contacts as normally closed contact
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Material quality
-
Method of operation
-
Push button switch
-
Method of operation
-
Surface protection
-
Model
-
Model
-
Model
-
Mounting method
-
Contactless type
-
Ambient temperature during operating
-
With mounting plate
-
Number of rockers
-
Number of rockers
-
Mechanical controllable
-
With lighting
-
With lighting
-
Electronic controllable
-
Device width
-
Type of fastening
-
Device height
-
Imprint
-
Device depth
-
Device depth
-
Number of poles
-
Number of poles
-
With complemantary luminous signal
-
Additional equipment possible
-
Flush-mounted installation
-
With complemantary luminous signal
-
Surface finishing
-
Feedback-signal contact
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Label space/information surface
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Function lighting
-
Wiring system
-
Number of buttons
-
Switching current for fluorescent lamps
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Colour of switch operator
-
Width
-
Height
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Type of lighting
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Connection type
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Illumination
-
Terminal type
Niloé™ - Two-way switch + push-button - 10 AX - 6 A -250 V~ -auto. terminals -White
Niloé™ - Shutter control push-button - 3 positions for direct motor control - White
Niloé™ - Shutter control push-button - 3 positions for direct motor control - Ivory
Niloé™ - Push-button - NO-NC - 1-gang - 6 A 250 V~ - automatic terminals - White
Niloé™ - Push-button - NO-NC - 2-gang - 6 A 250 V~ - automatic terminals - White
Niloé™ - Illuminated push-button -NO-NC - 1-gang -6 A -250 V~ -auto. terminals -White
Niloé™ - Push-button - NO-NC - 1-gang - 6 A 250 V~ - automatic terminals - Ivory
Niloé™ - Push-button - NO-NC - 2-gang - 6 A 250 V~ - automatic terminals - Ivory
Niloé™ - Illuminated push-button -NO-NC - 1-gang -6 A -250 V~ -auto. terminals -Ivory
Niloé™ - Dismatic switch - 15 A - screw terminals - White
Niloé™ - Dismatic switch - 20 A - screw terminals - White