-
Nominal voltage
-
Assembly arrangement
-
Nominal voltage
-
Assembly arrangement
-
Transparent
-
Sensor type
-
Material
-
Rated current
-
Suitable for wall mounting
-
With DALI interface
-
Rated current
-
Rated current
-
Material quality
-
With connection cable
-
Constant light control
-
Push button switch
-
Method of operation
-
HVAC-control
-
Method of operation
-
Method of operation
-
Forced switch on
-
Surface protection
-
Model
-
Forced switch off
-
Model
-
Mounting method
-
Animal zone
-
With mounting plate
-
Creep-under protection
-
Number of rockers
-
Number of rockers
-
Substation input
-
Background monitoring
-
Temperature
-
Number of rockers
-
Mechanical controllable
-
Networkable
-
Electronic controllable
-
Device width
-
Scan angle
-
Device width
-
Type of fastening
-
Device height
-
Optimum mounting height
-
Type of fastening
-
Device height
-
Device depth
-
Staircase light controller
-
Device depth
-
Device depth
-
Bridging switch
-
Max. reach sideways
-
Number of poles
-
Max. presence range
-
Surface finishing
-
Feedback-signal contact
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Max. reach frontally
-
Label space/information surface
-
RAL-number (similar)
-
RAL-number (similar)
-
Suitable for wireless transmission
-
Function lighting
-
Function lighting
-
Remote operation
-
Function lighting
-
Supplied remote control
-
Response value sensitivity adjustable
-
Wiring system
-
Wiring system
-
Response value luminosity adjustable
-
Wiring system
-
Wiring system
-
With signal unit
-
Teach-function for response value luminosity
-
Switching current for fluorescent lamps
-
Dim function with dimmer basic element
-
Switching current for fluorescent lamps
-
Number of buttons
-
Suitable for ceiling mounting
-
Connection cable length
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Max. switching power LED
-
Max. switching power LED
-
Colour of switch operator
-
Colour of switch operator
-
Min. switch-on time
-
Max. duty cycle
-
Switch-off delay
-
Switching-on delay
-
Detection angle horizontal
-
Pivoting range sensor, horizontal
-
Pivoting range sensor, vertical
-
Response value luminosity
-
Max. switching power
-
Max. switching power
-
Suitable for C-load
-
Number of switching zones
-
With alarm function
-
With acoustic sensor
-
Width
-
Height
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Standby consumption
-
Standby consumption
-
Type of lighting
-
Type of lighting
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Entry membrane gland type
-
Horizontal fixing center distance
-
Auto switch
-
Illumination
-
Illumination
-
Illumination
Niloé™ - Key card switch - White
Niloé™ - One-way switch - 1-gang - 10 AX 250 V~ - automatic terminals - White
Niloé™ - Two-way switch - 1-gang - 10 AX 250 V~ - automatic terminals - White
Niloé™ - Two-way switch - 2-gang - 10 AX 250 V~ - automatic terminals - White
Niloé™ - One-way switch - 3-gang - 10 AX 250 V~ - screw terminals - White
Niloé™ - Intermediate switch - 10 AX 250 V~ - automatic terminals - White
Niloé™ - One-way switch - 2-gang + single live -10 AX -250 V~ -auto. terminals -White
Niloé™ - One-way switch - 2-gang - 10 AX 250 V~ - automatic terminals - White
Niloé™ - Double-pole switch - 1-gang - 16 A 250 V~ - automatic terminals - White
Niloé™ - One-way switch - 1-gang - 10 AX 250 V~ - automatic terminals - Ivory
Niloé™ - Two-way switch - 1-gang - 10 AX 250 V~ - automatic terminals - Ivory
Niloé™ - Two-way switch - 2-gang - 10 AX 250 V~ - automatic terminals - Ivory
Niloé™ - One-way switch - 3-gang - 10 AX 250 V~ - screw terminals - Ivory
Niloé™ - Intermediate switch - 10 AX 250 V~ - automatic terminals - Ivory
Niloé™ - One-way switch - 2-gang + single live -10 AX -250 V~ -auto. terminals -Ivory
Niloé™ - One-way switch - 2-gang - 10 AX 250 V~ - automatic terminals - Ivory
Niloé™ - Two-way switch + push-button - 10 AX - 6 A -250 V~ -auto. terminals -Ivory
Niloé™ - Double-pole switch - 1-gang - 16 A 250 V~ - automatic terminals - Ivory
Niloé™ - Key card switch - Ivory
Niloé™ - Universal automatic switch with neutral 500W LED White
Niloé™ - Universal automatic switch without neutral 100W LED White
Niloé™ - Universal automatic switch with neutral 500W LED Ivory
Niloé™ - Universal automatic switch without neutral 100W LED Ivory
Niloé™ - Shutter control switch - 3 positions for direct motor control - White