-
Assembly arrangement
-
Nominal voltage
-
Number of phases
-
Number of units
-
Number of units
-
Imprint/indication
-
Nominal current
-
Transparent
-
Type of connector
-
Type of connector
-
Clamps
-
Material
-
Lockable
-
Protective contact
-
Duct installation
-
Protective contact
-
Type of socket outlet
-
Material quality
-
With dust cover
-
Floor box/subfloor mounted
-
Material quality
-
Category
-
Category
-
Number of active contacts (square)
-
Outlet direction
-
Surface protection
-
Model
-
Model
-
Model
-
Surface mounting
-
DAB+
-
Model
-
Tap loss at 860 MHz
-
Connection system
-
Surface protection
-
Mounting method
-
Number of ports USB-A
-
Suitable for remote power supply
-
Number of ports USB-C
-
Number of outlets
-
Suitable for cable modem
-
Device width
-
With label space
-
Number of socket outlets switchable
-
Type of fastening
-
Device height
-
Type of fastening
-
Device height
-
Device height
-
Type of fastening
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
With Wi-Fi signal repeater
-
Separate earthing connection
-
Separate earthing connection
-
With complemantary luminous signal
-
Flush-mounted installation
-
Surface finishing
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
Concurrently switching neutral conductor
-
With enhanced contact protection
-
Surface finishing
-
Separate strain relief
-
RAL-number (similar)
-
RAL-number (similar)
-
Mounting method shielding connection
-
RAL-number (similar)
-
Number of modules (module system)
-
Over voltage protection
-
Metallic colour
-
With hinged lid
-
With buses/couplings
-
Fault current protection
-
Suitable for number of connectors
-
With miniature fuse
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Mechanical coding
-
Number of active contacts (flat)
-
Insulated mounting
-
Shielded buses
-
Colour coding
-
Colour coding
-
With function lighting
-
Shielded housing
-
With orientation lighting
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
With loop through function
-
With on/off switch
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Frequency
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Connection type
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cable support
-
Cover
-
Connected object
Kaptika - RJ 11 telephone socket - flush mounting - White
Kaptika - RJ 11 telephone socket - flush mounting - Ivory
Kaptika - Television socket - flush mounting - male connector - White
Kaptika - Television socket - flush mounting - male connector - Ivory
Kaptika - RJ 45 socket - flush mounting - UTP category 5e - White
Kaptika - RJ 45 socket - flush mounting - UTP category 5e - Ivory
Kaptika - 2P+E German standard socket outlet -flush mounting- 16 A 250 V~ -Ivory
Kaptika - 2 x 2P socket outlet - flush mounting - 16 A 250 V~ - Ivory
Kaptika - 2 x 2P+E German standard socket outlet -flush mounting- 16 A 250 V~ - Ivory
Kaptika - 2P+E French standard socket outlet - flush mounting - 16 A 250 V~ - Ivory
Kaptika - 2P+E French standard socket outlet with shutters - 16 A 250 V~ - Ivory
Kaptika - 2P socket outlet - flush mounting - 16 A 250 V~ - White
Kaptika - 2P+E German standard socket outlet -flush mounting- 16 A 250 V~ -White
Kaptika - 2P socket outlet with shutters - flush mounting - 16 A 250 V~ - White
Kaptika - 2P+E French standard socket outlet with shutters - 16 A 250 V~ - White
Kaptika - 2 x 2P socket outlet - flush mounting - 16 A 250 V~ - White
Kaptika - 2 x 2P+E German standard socket outlet -flush mounting- 16 A 250 V~ -White
Kaptika - 2P socket outlet - flush mounting - 16 A 250 V~ - Ivory
Kaptika - 2P socket outlet with sutters - flush mounting - 16 A 250 V~ - Ivory
Kaptika - 2P+E French standard socket outlet - flush mounting - 16 A 250 V~ - White
Kaptika - Cable outlet - flush mounting - White
Kaptika - Cable outlet - flush mounting - Ivory