الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Lamp power
-
Rated voltage
-
Lamp voltage
-
Nominal current
-
Type of current
-
Rated current
-
Socket
-
Technology
-
Lamp shape
-
Dimensions glass fuse
-
Halogen
-
Total length
-
Mounting method
-
Xenon
-
Krypton
-
Suitable for torches
-
Suitable for pointer
-
Average nominal lifespan
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Frequency
-
Colour
-
Colour
-
Connection type
-
Cable section
LEGRAND
Synergy™
REF. 735060
Synergy™ - Indicator Grid module - red neon - White
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Synergy™
REF. 735062
Synergy™ - Indicator Grid module - green neon - White
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Synergy™
REF. 735160
Synergy™ - Indicator Grid module - red neon - anthracite
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Synergy™
REF. 735162
Synergy™ - Indicator Grid module - green neon - anthracite
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Synergy™
REF. 735030
Synergy™ - Fuse carrier Grid module - 13 A - 250 V~ - White
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Synergy™
REF. 735130
Synergy™ - Fuse carrier Grid module - 13 A - 250 V~ - anthracite
You can only compare 4 products, you must remove 1 to add this one