-
Assembly arrangement
-
Assembly arrangement
-
Transparent
-
Material
-
Material
-
Material quality
-
Material quality
-
Material quality
-
App control via Bluetooth
-
Method of operation
-
Method of operation
-
Surface protection
-
Surface protection
-
Surface protection
-
Surface protection
-
Mounting method
-
Serial dimmer
-
Serial dimmer
-
Substation input
-
Light value memory
-
Light value memory
-
Applicable with button
-
Device width
-
Device width
-
Device width
-
Applicable with movement sensor
-
Type of fastening
-
Device height
-
Device height
-
Type of fastening
-
Device height
-
Applicable with presence indicator
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Applicable with time switch/timer
-
Applicable with transmission button
-
Applicable with infrared button
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Surface finishing
-
Suitable for degree of protection (IP)
-
RAL-number (similar)
-
RAL-number (similar)
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
Control voltage
-
Control voltage
-
Control voltage
-
Control voltage
-
IFTTT support available
-
Nominal power resistive load
-
Nominal power resistive load
-
Nominal power resistive load
-
Nominal power resistive load
-
Nominal power resistive load
-
Nominal power resistive load
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Mandatory neutral
-
Terminal marking indication
-
Type of load
-
Type of load
-
Type of load
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Cable section
-
Cable section
Synergy™ - Rotary dimmer - 4 gang - 2 way - 400 W- 100/240 V~ - 50/60 Hz - White
Synergy™ - Rotary dimmer - 1000 W- 100/240 V~ - 50/60 Hz - 1 gang
Synergy™ - Rotary dimmer - 1 gang - 2 way - 400 W- 100/240 V~ - 50/60 Hz - White
Synergy™ - Rotary dimmer - 2 gang - 2 way - 400 W- 100/240 V~ - 50/60 Hz - White
Synergy™ Sleek - Push on/off rotary dimmer - 1000W - Brushed Stainless Steel
Synergy™ Sleek - universal rotary dimmer (LED & Halogen) - 300W - Brushed Stainless Steel
Synergy™ Sleek - Push on/off 2-way rotary dimmer - 400W - Brushed Stainless Steel
Synergy™ Sleek - Push on/off 2 gang 2-way rotary dimmer - 400W - Brushed Stainless Steel
Synergy™ Sleek - Push on/off rotary dimmer - 1000W - Polished Stainless steel
Synergy™ Sleek - universal rotary dimmer (LED & Halogen) - 300W - Polished Stainless steel
Synergy™ Sleek - Push on/off 2-way rotary dimmer - 400W - Polished Stainless steel
Synergy™ Sleek - Push on/off 2 gang 2-way rotary dimmer - 400W - Polished Stainless steel
Synergy™ Sleek - Push on/off rotary dimmer - 1000W - Glossy gold
Synergy™ Sleek - universal rotary dimmer (LED & Halogen) - 300W - Glossy gold
Synergy™ Sleek - Push on/off 2-way rotary dimmer - 400W - Glossy gold
Synergy™ Sleek - Push on/off 2 gang 2-way rotary dimmer - 400W - Glossy gold
Synergy™ Authentic - Push on/off rotary dimmer - 1000W - Brushed Stainless Steel
Synergy™ Authentic - universal rotary dimmer (LED & Halogen) - 300W - Brushed Stainless Steel
Synergy™ Authentic - Push on/off 2-way rotary dimmer - 400W - Brushed Stainless Steel
Synergy™ Authentic - Push on/off 2 gang 2-way rotary dimmer - 400W - Brushed Stainless Steel
Synergy™ Authentic - Push on/off rotary dimmer - 1000W - Polished Stainless steel
Synergy™ Authentic - universal rotary dimmer (LED & Halogen) - 300W - Polished Stainless steel
Synergy™ Authentic - Push on/off 2-way rotary dimmer - 400W - Polished Stainless steel
Synergy™ Authentic - Push on/off 2 gang 2-way rotary dimmer - 400W - Polished Stainless steel