الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Nominal voltage
-
Number of contacts as change-over contact
-
Assembly arrangement
-
Assembly arrangement
-
Number of contacts as normally open contact
-
Transparent
-
Number of contacts as normally closed contact
-
Material
-
With light source
-
Rated current
-
Material quality
-
Method of operation
-
Model
-
Surface protection
-
Surface protection
-
Mounting method
-
Number of rockers
-
With lighting
-
Device width
-
Type of fastening
-
Device height
-
Imprint
-
Device depth
-
Number of poles
-
With complemantary luminous signal
-
Feedback-signal contact
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Surface finishing
-
RAL-number (similar)
-
Number of modules (module system)
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Terminals capacity
-
Label space/information surface
LEGRAND
Art d'Arnould
REF. AR-68311
Art d'Arnould - 2 gang push-button 10 A-250V Epure toggle type - Satin White
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Art d'Arnould
REF. AR-68410
Art d'Arnould - 1 gang push-button 10 A-250V Epure toggle type - Matt Black
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Art d'Arnould
REF. AR-68411
Art d'Arnould - 2 gang push-button 10 A-250V Epure toggle type - Matt Black
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Art d'Arnould
REF. AR-68110
Art d'Arnould - 1 gang push-button 10 A-250V Epure toggle type - Brushed Steel
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Art d'Arnould
REF. AR-68111
Art d'Arnould - 2 gang push-button 10 A-250V Epure toggle type - Brushed Steel
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Art d'Arnould
REF. AR-68210
Art d'Arnould - 1 gang push-button 10 A-250V Epure toggle type - Brushed Gold
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Art d'Arnould
REF. AR-68211
Art d'Arnould - 2 gang push-button 10 A-250V Epure toggle type - Brushed Gold
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Art d'Arnould
REF. AR-68310
Art d'Arnould - 1 gang push-button 10 A-250V Epure toggle type - Satin White
You can only compare 4 products, you must remove 1 to add this one