-
Nominal voltage
-
Assembly arrangement
-
Nominal voltage
-
Assembly arrangement
-
Transparent
-
Material
-
Rated current
-
Rated current
-
Material quality
-
Push button switch
-
Method of operation
-
Method of operation
-
Surface protection
-
Surface protection
-
Mounting method
-
With mounting plate
-
Number of rockers
-
Light value memory
-
Device width
-
Applicable with button
-
Type of fastening
-
Device height
-
Type of fastening
-
Device depth
-
Device depth
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Label space/information surface
-
Wiring system
-
Heating switch
-
Washing machine switch
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Width
-
Height
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Connected object
-
Illumination
Galion - key card switch - White
Galion 2 gangs switch Do Not Disturb and Make Up my Room - White
Galion - 1 gang RFID keycard -230 volts - White
Galion - key card switch - Rose Gold
Galion - key card switch - Champagne
Galion - key card switch - Dark Silver
Galion 2 gangs switch Do Not Disturb and Make Up my Room - Rose Gold
Galion 2 gangs switch Do Not Disturb and Make Up my Room - Champagne
Galion 2 gangs switch Do Not Disturb and Make Up my Room - Dark Silver
Galion - 1 gang RFID keycard -230 volts - Rose Gold
Galion - 1 gang RFID keycard -230 volts - Champagne
Galion - 1 gang RFID keycard -230 volts - Dark Silver
Galion 2 gangs switch Do Not Disturb and Make Up my Room - Matt Black
Galion - key card switch - Matt Black
Galion - 1 gang RFID keycard -230 volts - Matt Black