-
Nominal voltage
-
Assembly arrangement
-
Transparent
-
Material
-
With light source
-
Rated current
-
Material quality
-
Method of operation
-
Surface protection
-
Model
-
Mounting method
-
Contactless type
-
Number of rockers
-
Number of rockers
-
With lighting
-
Device width
-
Type of fastening
-
Device height
-
Imprint
-
Imprint
-
Device depth
-
Number of poles
-
With complemantary luminous signal
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Surface finishing
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Mandatory neutral
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Label space/information surface
Galion - 1 gang push-button 16A - White
Galion - 1 gang push-button 16A with Bell marking - White
Galion - 1 gang push-button 16A - Rose Gold
Galion - 1 gang push-button 16A - Champagne
Galion - 1 gang push-button 16A - Dark Silver
Galion - 1 gang push-button 16A with Bell marking - Rose Gold
Galion - 1 gang push-button 16A with Bell marking - Champagne
Galion - 1 gang push-button 16A with Bell marking - Dark Silver
Galion - 2 gangs push-button 16A - White
Galion - 2 gangs push-button 16A - Rose Gold
Galion - 2 gangs push-button 16A - Champagne
Galion - 2 gangs push-button 16A - Dark Silver
Galion - 2 gangs push-button 16A - Matt Black
Galion - 1 gang push-button 16A - Matt Black
Galion - 1 gang push-button 16A with Bell marking - Matt Black