الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Assembly arrangement
-
Nominal voltage
-
Number of contacts as change-over contact
-
Nominal voltage
-
Assembly arrangement
-
Number of contacts as normally open contact
-
Transparent
-
Material
-
Number of contacts as normally closed contact
-
Rated current
-
Rated current
-
Material quality
-
Push button switch
-
Method of operation
-
Method of operation
-
Method of operation
-
Surface protection
-
Model
-
Mounting method
-
With mounting plate
-
Contactless type
-
Number of rockers
-
Number of rockers
-
With lighting
-
Device width
-
Type of fastening
-
Device height
-
Imprint
-
Device depth
-
Device depth
-
Device depth
-
Number of poles
-
With complemantary luminous signal
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Feedback-signal contact
-
Feedback-signal contact
-
Label space/information surface
-
RAL-number (similar)
-
Number of modules (module system)
-
Function lighting
-
Wiring system
-
Wiring system
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Type of lighting
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Illumination
LEGRAND
Belanko S
REF. 617613
Belanko S - 1 gang indicator and bell push - 6A - White
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Belanko S
REF. 617713
Belanko S - 1 gang indicator and bell push - 6A - Anthracyte
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Belanko S
REF. 617813
Belanko S - 1 gang indicator and bell push - 6A - Ivory
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Belanko S
REF. 617612
Belanko S - 1 gang key card switch - White
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Belanko S
REF. 617614
Belanko S - 1 gang internal control unit hotel room with marking - White
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Belanko S
REF. 617712
Belanko S - 1 gang key card switch - Anthracyte
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Belanko S
REF. 617714
Belanko S - 1 gang internal control unit hotel room with marking - Anthracyte
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Belanko S
REF. 617814
Belanko S - 1 gang internal control unit hotel room with marking - Ivory
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Belanko S
REF. 617812
Belanko S - 1 gang key card switch - Ivory
You can only compare 4 products, you must remove 1 to add this one