-
Clamps
-
Material
-
Material quality
-
Connection system
-
Mounting method
-
Mounting method
-
Device width
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Suitable for degree of protection (IP)
-
RAL-number (similar)
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
Belanko S - unswitched Fused Connection Unit + cord outet + neon - Ivory
Belanko S - cable outlet - 45A - White
Belanko S - unswitched Fused Connection Unit + cord outlet - White
Belanko S - cable outlet - 20A - White
Belanko S - unswitched Fused Connection Unit + cord outlet - Anthracyte
Belanko S - cable outlet - 20A - Anthracyte
Belanko S - cable outlet - 45A - Anthracyte
Belanko S - unswitched Fused Connection Unit + cord outlet - Ivory
Belanko S - unswitched Fused Connection Unit + cord outet + neon - White
Belanko S - unswitched Fused Connection Unit + cord outet + neon - Anthracyte
Belanko S - cable outlet - 20A - Ivory
Belanko S - cable outlet - 45A - Ivory
Belanko S - fan controller 5 speeds 100W anthracite
Belanko S - fan controller 5 speeds 100W ivory