الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Assembly arrangement
-
Transparent
-
Material
-
Material quality
-
App control via Bluetooth
-
Method of operation
-
Method of operation
-
Dimming phase cut-on
-
Surface protection
-
Dimming phase cut-off
-
Mounting method
-
Serial dimmer
-
Substation input
-
Light value memory
-
Applicable with button
-
Device width
-
Applicable with movement sensor
-
Type of fastening
-
Device height
-
Applicable with presence indicator
-
Device depth
-
Device depth
-
Applicable with time switch/timer
-
Applicable with transmission button
-
Applicable with infrared button
-
Suitable for degree of protection (IP)
-
Surface finishing
-
RAL-number (similar)
-
Number of modules (module system)
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
Control voltage
-
Control voltage
-
IFTTT support available
-
Nominal power resistive load
-
Nominal power resistive load
-
Min. depth of built-in installation box
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Mandatory neutral
-
Terminal marking indication
-
Type of load
-
Type of load
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Cable section
LEGRAND
Belanko S
REF. 617683
Belanko S - fan controller 5 speeds 100W White
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Belanko S
REF. 617835
Belanko S - universal rotary dimmer (LED & Halogen) - 300W - Ivory
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Belanko S
REF. 617631
Belanko S - rotary dimmer incan/ halogen - 1000W - White
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Belanko S
REF. 617635
Belanko S - universal rotary dimmer (LED & Halogen) - 300W - White
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Belanko S
REF. 617731
Belanko S - rotary dimmer incan/ halogen - 1000W - Anthracyte
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Belanko S
REF. 617735
Belanko S - universal rotary dimmer (LED & Halogen) - 300W - Anthracyte
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Belanko S
REF. 617831
Belanko S - rotary dimmer incan/ halogen - 1000W - Ivory
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Belanko S
REF. 617639
Belanko S - 2 gang blanking plate - White
You can only compare 4 products, you must remove 1 to add this one