الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Cover model
-
Construction type
-
Number of inlets
-
Number of inlets
-
Material
-
Material
-
Equipped with
-
Equipped with
-
Shape
-
Provided with revolving ring
-
Couplable
-
Length
-
Length
-
Model
-
Surface protection
-
Surface protection
-
Mounting method
-
For tube diameter
-
For tube diameter
-
Mounting method
-
With screws
-
Depth
-
Inlet from the rear
-
Inlet from the rear
-
Inner depth
-
Inner depth
-
For number of electric fittings
-
Mounting switching equipment
-
Mounting switching equipment
-
Housing feed-through by break-out opening
-
Housing feed-through by break-out opening
-
Housing feed-through by seal membrane
-
Circuit integrity
-
Housing feed-through by nozzle
-
Housing feed-through by nozzle
-
Housing feed-through by step membrane
-
Transparent cover
-
Cover attachment
-
Pipe locking
-
Pipe locking optional
-
Sealable
-
Number of included spouts
-
With screening
-
Air tight
-
Air tight
-
Number of poles of the clamp
-
Clamp position fixed
-
Clamp position fixed
-
Luminaire hook mounting
-
Nozzle
-
Special application
-
Width
-
Width
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Colour
-
Colour
-
Halogen free
-
Halogen free
-
Vertical fixing center distance
-
Cable support
-
Cable support
-
Model
BTICINO
My Home Up
REF. BT3487
Flush mounting box for HOMETOUCH
You can only compare 4 products, you must remove 1 to add this one
BTICINO
My Home Up
REF. BT-3487AP
Support for installation in plasterboard walls of the HOMETOUCH touch screen item 3488 and item 3488W.
You can only compare 4 products, you must remove 1 to add this one