الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Power consumption
-
Wireless
-
Scope of application
-
Modular construction
-
Model
-
With info sign
-
Mounting method
-
With cover
-
Colour depth
-
Number of digital inputs
-
Focal size
-
Installation technique
-
Focal size
-
Focal size
-
Number of digital outputs
-
Vandal proof
-
Supply voltage
-
Supply voltage
-
Vandal proof
-
Number of pixels (Megapixel)
-
With camera
-
Number of pixels (Megapixel)
-
Memory capacity
-
Memory capacity
-
With lens
-
Power over Ethernet (PoE)
-
Type of interface
-
Type of interface
-
With IR lamp
-
With complemantary luminous signal
-
With complemantary luminous signal
-
Max. infrared reach
-
Number of call buttons
-
Protocol
-
Protocol
-
Number of audio inputs
-
Number of audio outputs
-
With video motion detector
-
Picture system
-
Picture system
-
With video motion detector
-
Property picture system
-
Horizontal field of view
-
Horizontal field of view
-
Vertical field of view
-
Vertical field of view
-
Compatible with Apple HomeKit
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
Compatible with Amazon Alexa
-
IFTTT support available
-
IFTTT support available
-
Diameter
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Supply current
-
Frequency
-
Sound level
-
Sound level
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Fitted with rainproof plate protection
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Loudness setting
-
Addressable
-
Addressable
-
Camera type
-
Camera type
-
Video recorder angle
-
Max distance between internal and external unit
-
Communication rank type
-
Contains Batteries and/or Accumulator
-
Battery ou Accumulator (Pack1)
-
Connected object
-
Connected object
-
Operating method
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
-
Software Update Duration (years)
LEGRAND
REF. 369339
Additional metal street panel with colour camera for video door entry kit
You can only compare 4 products, you must remove 1 to add this one
NETATMO
Netatmo
REF. NA-NOC-PRO
Smart outdoor camera
You can only compare 4 products, you must remove 1 to add this one
NETATMO
Netatmo
REF. NA-NSC-PRO
Smart indoor camera
You can only compare 4 products, you must remove 1 to add this one
NETATMO
Netatmo
REF. NA-NOC-S-PRO
Smart Outdoor Camera with Siren
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 369401
Security camera directly connected to the entrance panel
You can only compare 4 products, you must remove 1 to add this one