-
Imprint/indication
-
Imprint/indication
-
Imprint/indication
-
Imprint/indication
-
With label area
-
Material
-
Scannable symbol/barrier free
-
Material quality
-
Utilization
-
Utilization
-
Suitable for touch sensor connector for bus system
-
Surface protection
-
Monitoring window/light outlet
-
Model
-
Model
-
Type of fastening
-
With exchangeable lens/symbol
-
With exchangeable lens/symbol
-
Surface finishing
-
Suitable for degree of protection (IP)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
Living Now - roller shutter cover, 1 module, white
Living Now - control cover, with "LAMP" backlighting symbology, 2 modules, sand
Living Now - control cover, with "BELL" backlighting symbology, 2 modules, sand
Living Now - control cover, with "KEY" backlighting symbology, 2 modules, sand
Living Now - roller shutter cover, 1 module, sand
Living Now - control cover, with "LAMP" backlighting symbology, 1 module, black
Living Now - control cover, with "BELL" backlighting symbology, 1 module, black
Living Now - control cover, with "KEY" backlighting symbology, 1 module, black
Living Now - roller shutter cover, 1 module, black
Living Now - control cover, with "LAMP" backlighting symbology, 1 module, white
Living Now - control cover, with "BELL" backlighting symbology, 1 module, white
Living Now - control cover, with "KEY" backlighting symbology, 1 module, white