الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Imprint/indication
-
Imprint/indication
-
With label area
-
Material
-
Material quality
-
Utilization
-
Utilization
-
Suitable for touch sensor connector for bus system
-
Surface protection
-
Model
-
Monitoring window/light outlet
-
Type of fastening
-
With exchangeable lens/symbol
-
Surface finishing
-
Suitable for degree of protection (IP)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
BTICINO
Living Now
REF. BT-KM14
Living Now - HDMI connector cover, 1 module, sand
You can only compare 4 products, you must remove 1 to add this one
BTICINO
Living Now
REF. BT-KW14
Living Now - HDMI connector cover, 1 module, white
You can only compare 4 products, you must remove 1 to add this one
BTICINO
Living Now
REF. BT-KG14
Living Now - HDMI connector cover, 1 module, black
You can only compare 4 products, you must remove 1 to add this one
BTICINO
Living Now
REF. BT-KG15
Living Now - ringtone / buzzer cover, 1 module, black
You can only compare 4 products, you must remove 1 to add this one