الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Built-in diameter
-
Built-in diameter
-
Transparent
-
Sensor type
-
Material
-
With DALI interface
-
Suitable for wall mounting
-
With DALI interface
-
Material quality
-
With connection cable
-
Constant light control
-
HVAC-control
-
Model
-
Forced switch off
-
Surface protection
-
Surface protection
-
Forced switch off
-
Model
-
Animal zone
-
Mounting method
-
Mounting method
-
Creep-under protection
-
Creep-under protection
-
Background monitoring
-
Substation input
-
Temperature
-
Temperature
-
Temperature
-
Substation input
-
Temperature
-
Networkable
-
Networkable
-
Optimum mounting height
-
Optimum mounting height
-
Staircase light controller
-
Staircase light controller
-
Bridging switch
-
Bridging switch
-
Max. reach sideways
-
Max. reach sideways
-
Max. reach sideways
-
Max. reach sideways
-
Max. presence range
-
Max. presence range
-
Surface finishing
-
Surface finishing
-
Max. reach frontally
-
Max. reach frontally
-
Max. reach frontally
-
Max. reach frontally
-
Max. reach frontally
-
Diameter reach on floor
-
Diameter reach on floor
-
Diameter reach on floor
-
Suitable for wireless transmission
-
RAL-number (similar)
-
RAL-number (similar)
-
Suitable for wireless transmission
-
RAL-number (similar)
-
Remote operation
-
Remote operation
-
Supplied remote control
-
Supplied remote control
-
Response value sensitivity adjustable
-
Response value luminosity adjustable
-
With signal unit
-
With signal unit
-
Teach-function for response value luminosity
-
Teach-function for response value luminosity
-
Dim function with dimmer basic element
-
Dim function with dimmer basic element
-
Connection cable length
-
Suitable for ceiling mounting
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Diameter
-
Diameter
-
Diameter
-
Min. switch-on time
-
Min. switch-on time
-
Min. switch-on time
-
Max. duty cycle
-
Max. duty cycle
-
Max. duty cycle
-
Switch-off delay
-
Switching-on delay
-
Detection angle horizontal
-
Detection angle horizontal
-
Detection angle horizontal
-
Pivoting range sensor, horizontal
-
Pivoting range sensor, vertical
-
Response value luminosity
-
Response value luminosity
-
Response value luminosity
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Suitable for C-load
-
Number of switching zones
-
Number of switching zones
-
Max. starting current
-
Max. starting current
-
Control current
-
Control current
-
Control current
-
With alarm function
-
With alarm function
-
With acoustic sensor
-
Width
-
Width
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Frequency
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Mandatory neutral
-
Terminal marking indication
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Auto switch
-
Auto switch
LEGRAND
REF. 048964
PIR compact sensor dali
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 048965
PIR compact sensor 1-10V
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 048966
PIR mini sensor 1-10V
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 048968
PIR mid range sensor DALI
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 048969
PIR mid range sensor 1-10V
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 048970
PIR mid range sensor 2ch
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Mosaic™
REF. 048806
Mosaic™ - Dual tech PIR + US 360° lighting sensor Ø8m - IP20 - ceiling mounting
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Mosaic™
REF. 048941
Mosaic™ - PIR 360° motion sensor 8m - IP20 - false ceiling mounting
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Mosaic™
REF. 048942
Mosaic™ - PIR 140° motion sensor - IP42 - surface wall mounting motion
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Mosaic™
REF. 048943
Mosaic™ - PIR 360° motion sensor Ø8m - IP55 - surface wall or ceiling mounting
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 048944
360° motion sensor - IP41 - 8 m - flush ceiling-mounting - PIR technology - blister
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 048949
PIR 360° SENSOR CEILING SURFACE MOUNTED BLISTER
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
Mosaic™
REF. 048948
Mosaic™ - PIR 360° motion sensor Ø8m - IP20 - surface ceiling mounting
You can only compare 4 products, you must remove 1 to add this one